(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi electromagnetic switch.
[Features]
· Uses power semiconductor element to enable long life when using as a high frequency switch.
[Applications]
· Optimal as a non-contact AC semiconductor contactor.
Type Name | Standard | US-H20 | US-H30 | US-H40 | US-H50 | US-H20DD | US-H30DD | US-H40DD | US-H50DD | |
---|---|---|---|---|---|---|---|---|---|---|
IEC 35 mm Rail Mounting | US-H20RM | US-H30RM | - | - | US-H20DDRM | US-H30DDRM | - | - | ||
Width Dimension Decreased | US-H20UF | US-H30UF | - | - | US-H20DDUF | US-H30DDUF | - | - | ||
Rating | Rated Operating Current (-10 To 40°C) | JEM (AC-1 Class) | 20 A | 30 A | 40 A | 50 A | 20 A | 30 A | 40 A | 50 A |
IEC (AC-51 Class) | 20 A | 30 A | 40 A | 50 A | 20 A | 30 A | 40 A | 50 A | ||
Applied Heater Capacity (-10 To 40°C) | 1 ø 200 V | 4 kW | 6 kW | 8 kW | 10 kW | 4 kW | 6 kW | 8 kW | 10 kW | |
3 Ø 200 V | 6.9 kW | 10.3 kW | 13.8 kW | 17.3 kW | - | - | - | - | ||
1 ø 400 V | 8 kW | 12 kW | 16 kW | 20 kW | 8 kW | 12 kW | 16 kW | 20 kW | ||
3 Ø 400 V | 13.8 kW | 20.7 kW | 27.7 kW | 34.6 kW | - | - | - | - | ||
Minimum Load Current | 0.3 A | |||||||||
Main Circuit Specifications | Main Circuit Control Method | Batch control | Individual control | |||||||
Rated Operating Voltage | 24 to 480 V AC 50/60 Hz | |||||||||
Operating Voltage Range | 20 to 528 V AC | |||||||||
Rated Insulation Voltage | 500 V AC | |||||||||
Voltage Drop Upon Closing | 1.8 V (when energized with rated current) | |||||||||
Leakage Current When Closing | Maximum 30 mA (480 V AC 60 Hz) | |||||||||
Surge On Current (60 Hz, Half-Wave 1 Cycle Wave Height Value) | 330 A | 800 A | 1000 A | 1,300 A | 330 A | 800 A | 1000 A | 1,300 A | ||
Tolerance I2t(A2s) | 450 | 2,600 | 4,100 | 7,000 | 450 | 2,600 | 4,100 | 7,000 | ||
Trigger Method | Zero voltage trigger method | |||||||||
Closing And Breaking Current Capacity | 28 A | 42 A | 56 A | 70 A | 28 A | 42 A | 56 A | 70 A | ||
Operation Circuit Specifications | Rated Operating Voltage | 12 to 24 V DC (Voltage ripple rate 10% or less) | ||||||||
Operating Voltage Fluctuation Range | 85 to 110% of rated operating voltage | |||||||||
Operation Circuit Maximum Applied Voltage | 26.4 V DC | |||||||||
Operation Circuit Input Voltage | 10 mA or less (12 to 24 V DC) | |||||||||
Input Impedance | 1.2 to 2.4 kΩ | |||||||||
Operating Voltage | 9 V DC or less | |||||||||
Open Circuit Voltage | 3 V DC or more | |||||||||
Response Time | Maximum (1 ms+1/2 cycle) | |||||||||
Operating Display | LED indicator lamp (Lights when applying operating voltage) | |||||||||
Common Specifications | Withstand Voltage | 2.5 kV | ||||||||
Insulation Resistance | 100 MΩ | |||||||||
Rated Impulse Withstand Voltage | 6 kV | |||||||||
Ambient Operating Temperature | -10 To 60°C (At 40°C Or Higher, Use Reduced Current) | |||||||||
Relative Temperature | 45% to 85% RH | |||||||||
Altitude | 2,000 m or less | |||||||||
Vibration Resistance | 10 to 55 Hz 19.6 m/s2 | |||||||||
Shock Resistance | 98 m/s2 |
Part Number |
---|
US-H20 |
US-H20DDHZ |
US-H20HZ |
US-H20RM |
US-H20UF |
US-H30 |
US-H30DDHZ |
US-H30DDUF |
US-H30HZ |
US-H30RM |
US-H30UF |
US-H40 |
US-H40DD |
US-H40DDHZ |
US-H50 |
US-H50DD |
US-H50DDHZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Specifications | Rated current used (A) | Circuit control method |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,140.00 ฿ 4,274.94 | SOLID STATE CONTACTORS | 1 Piece(s) | 98 Day(s) | 100 | 90 | 97 | Standard Form | 20 | Batch control | ||
฿ 7,108.00 ฿ 5,900.35 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 58 | 44.5 | 38 | No cooling fins | 20 | Individual control | ||
฿ 4,378.00 ฿ 3,612.29 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 58 | 44.5 | 38 | No cooling fins | 20 | Batch control | ||
฿ 6,908.00 ฿ 5,724.66 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 100 | 90 | 97 | Rail mount dedicated | 20 | Batch control | ||
฿ 6,908.00 ฿ 5,724.66 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 100 | 45 | 150 | Width dimension contraction accessory | 20 | Batch control | ||
฿ 6,948.00 ฿ 5,787.68 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 100 | 90 | 97 | Standard Form | 30 | Batch control | ||
฿ 7,630.00 ฿ 6,325.27 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 58 | 44.5 | 38 | No cooling fins | 30 | Individual control | ||
฿ 11,285.00 ฿ 9,337.21 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 65 | 100 | 150 | Width dimension contraction accessory | 30 | Individual control | ||
฿ 6,023.00 ฿ 5,000.29 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 58 | 44.5 | 38 | No cooling fins | 30 | Batch control | ||
฿ 9,236.00 ฿ 7,650.18 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 100 | 90 | 97 | Rail mount dedicated | 30 | Batch control | ||
฿ 9,237.00 ฿ 7,650.08 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 65 | 100 | 150 | Width dimension contraction accessory | 30 | Batch control | ||
฿ 8,112.00 ฿ 6,750.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 120 | 110 | 125 | Standard Form | 40 | Batch control | ||
฿ 12,771.00 ฿ 10,537.35 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 120 | 110 | 125 | Standard Form | 40 | Individual control | ||
฿ 8,313.00 ฿ 6,862.38 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 58 | 44.5 | 38 | No cooling fins | 40 | Individual control | ||
฿ 11,245.00 ฿ 8,433.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 120 | 110 | 125 | Standard Form | 50 | Batch control | ||
฿ 14,820.00 ฿ 12,225.02 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 120 | 110 | 125 | Standard Form | 50 | Individual control | ||
฿ 8,835.00 ฿ 7,287.11 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | 58 | 44.5 | 38 | No cooling fins | 50 | Individual control |
Loading...
Operating Method | Irreversible type | Coil rated voltage(V) | DC 12–24 | Number of Poles | 2 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CSA | Equipment Name | Solid state contactor | Finger protection/terminal cover | NA |
How can we improve?
How can we improve?