(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber units NF series Thread Type that can be mounted with a threaded nut Fiber units
- Adjustable mounting type that switches between straight view and side view also available
- A metal sheath type that protects against cable breakage, as well as lens attachable models are available.
Part Number |
---|
NF25-D |
NF25-T |
NF-DB03 |
NF-DB04 |
NF-DB07 |
NF-DB09 |
NF-DJ01 |
NF-DJ02 |
NF-DK06 |
NF-DK21 |
NF-DM01 |
NF-DM02 |
NF-DS06 |
NF-DT01 |
NF-TA01 |
NF-TA02 |
NF-TB01 |
NF-TB02 |
NF-TB06 |
NF-TB08 |
NF-TJ01 |
NF-TM01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Shape | Head Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,401.33 | FIBER UNIT | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Plastic] PA6 | ~1000 | Diffused Reflective | -40~70 | 12 | - | 25 | M6 Screw Mounting | Nut Type | Free Cut | - | PA6 | 23~550 | ||
฿ 2,471.67 | OPT FIBER UNIT | 1 Piece(s) | 10 Day(s) | 10 | Fiber Unit | Penetration | Different Shape of Emitting and Receiving Section | Square | Standard | [Plastic] PA6 | ~3000 | - | -40~70 | 10.5 | - | 25 | M4 Screw Mounting | Nut Type | Free Cut | - | PA6 | 100~2500 | ||
฿ 1,118.57 | OPTEX_FA | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~2000 | Diffused Reflective | -40~70 | 23 | - | 25 | M6 Screw Mounting | Coaxial Type | Free Cut | - | SUS | 75~1200 | ||
฿ 1,044.29 | STANDARD LOW COST | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~2000 | Diffused Reflective | -40~70 | 23 | - | 25 | M6 Screw Mounting | Coaxial Type | Free Cut | - | SUS303 | 50~1200 | ||
฿ 2,192.00 | DIFFUSE, COMPATIBLE W/ FD-G6 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~400 | Diffused Reflective | -40~60 | 37 | PVC | 25 | M3 Screw Mounting | Coaxial Type | Free Cut | - | Brass / nickel plating | 20~310 | ||
฿ 1,914.67 | DIFFUSE, COMPATIBLE W/ FD-R80 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | Zinc Die-Casting | ~1000 | Diffused Reflective | -40~70 | 15 | PVC | 25 | M6 Screw Mounting | Elbow Type | Free Cut | - | Zinc die-casting | 40~540 | ||
฿ 3,480.00 | DIFFUSE, COMPATIBLE W/ FD-G6X | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~200 | Diffused Reflective | -40~60 | 18 | SUS | 10 | M3 Screw Mounting | Coaxial Type, Metal sheath | - | - | SUS | 10~180 | ||
฿ 3,132.00 | DIFFUSE, COMPATIBLE W/ FD-P81X | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~500 | Diffused Reflective | -40~70 | 19 | SUS | 10 | M6 Screw Mounting | Metal sheath | - | - | Brass / nickel plating | 30~440 | ||
฿ 1,079.58 | OPT FIBER UNIT | 1 Piece(s) | 10 Day(s) | 10 | Fiber Unit | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | Standard | [Stainless Steel] SUS303 | ~2000 | Retro-Reflective | -40~70 | 18 | SUS | 25 | M6 Screw Mounting | Standard Type | Free Cut | - | SUS303 | 80~1200 | ||
฿ 1,809.33 | COAXIAL M3 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS303 | ~200 | Diffused Reflective | -40~70 | 15 | SUS | 15 | M3 Screw Mounting | Coaxial Type, Lens attachable | - | - | SUS303 | 12~180 | ||
฿ 1,044.17 | OPT FIBER UNIT | 1 Piece(s) | 10 Day(s) | 10 | Fiber Unit | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | Standard | [Stainless Steel] SUS | ~2000 | Retro-Reflective | -40~70 | 12 | SUS | 25 | M4 Screw Mounting | Standard Type | Free Cut | - | SUS | 60~1100 | ||
฿ 1,305.00 | OPT FIBER UNIT | 1 Piece(s) | Same day | 10 | Fiber Unit | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | Standard | [Stainless Steel] SUS | ~500 | Retro-Reflective | -40~70 | 12 | SUS | 15 | M4 Screw Mounting | Coaxial Type | Lens Installation (A-41 page) Free Cut | - | SUS | 30~500 | ||
฿ 1,230.00 | OPTEX FA, STANDARD M3 | 1 Piece(s) | Same day | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~400 | Diffused Reflective | -40~70 | 12 | - | 15 | M3 Screw Mounting | Standard Type | Free Cut | - | SUS | 10~400 | ||
฿ 1,305.71 | OPT FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Fiber Unit | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | Standard | [Stainless Steel] SUS | ~500 | Retro-Reflective | -40~70 | 13 | SUS | 15 | M3 Screw Mounting | Coaxial Type | Lens Installation (A-41 page) Free Cut | - | SUS | 30~500 | ||
฿ 722.92 | OPT FIBER UNIT | 1 Piece(s) | 7 Day(s) | 10 | [Lens for Sensor] Lens of sensor | Penetration | - | Cylinder | - | [Brass Nickel Plating] Brass Nickel Plating | ~4000 | - | -40~100 | 10 | - | - | ø4.4 | Transmissive type lens (long-range) 2 pcs. set | Standard Type | NF-TB01/02/06/-TJ01/-TR01/-TK77/-TH01 | Brass / nickel plating | 500~4000 | ||
฿ 1,079.58 | OPT FIBER UNIT | 1 Piece(s) | 7 Day(s) | 10 | [Lens for Sensor] Lens of sensor | Penetration | - | Cylinder | - | [Brass Nickel Plating] Brass Nickel Plating | ~4000 | - | -40~70 | 9 | - | - | ø3 | Transmissive type lens (space-saving/ side view) 2 pcs. set | Standard Type | NF-TB01/02/-TJ01/-TR01/-TK77 | Brass / nickel plating | 200~4000 | ||
฿ 1,007.14 | FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Fiber Unit | Penetration | Different Shape of Emitting and Receiving Section | Screw | Standard | [Stainless Steel] SUS | ~4000 | - | -40~70 | 15 | - | 30 | M4 Screw Mounting | Standard Type | Lens Installation (A-75 page) Free Cut | - | SUS | 250~4000 | ||
฿ 1,242.00 ฿ 654.04 | OPT FIBER UNIT | 1 Piece(s) | Same day | 10 | Fiber Unit | Penetration | Different Shape of Emitting and Receiving Section | Screw | Standard | [Stainless Steel] SUS | ~4000 | - | -40~70 | 15 | - | 25 | M4 Screw Mounting | Standard Type | Lens Installation (A-75 page) Free Cut | - | SUS | 175~4000 | ||
฿ 2,366.67 | THRU-BEAM COMPATIBLE W/FT-R80 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Penetration | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~2000 | - | -40~70 | 14 | PVC | 25 | M4 Screw Mounting | Elbow Type, Lens attachable | Free cut | - | Brass / nickel plating | 130~1440 | ||
฿ 7,505.00 | THRU-BEAM COMPATIBLE | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Penetration | - | Screw | Standard | [Plastic] ABS | More than 10000 | - | -40~70 | 23 | - | 25 | M14 Screw Mounting | Long distant detection with large lense, Through-beam Type | Free cut | - | ABS | 5900~19500 | ||
฿ 3,828.00 | THRU-BEAM COMPATIBLE W/FT-P81X | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Penetration | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~2000 | - | -40~60 | 20 | SUS | 10 | M4 Screw Mounting | Metal sheath, Lens attachable, Through-beam type | - | - | Brass / nickel plating | 110~1590 | ||
฿ 1,614.58 | OPT FIBER UNIT | 1 Piece(s) | 10 Day(s) | 10 | Fiber Unit | Penetration | Different Shape of Emitting and Receiving Section | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plated | ~4000 | - | -40~70 | 10 | Others | 25 | M3 Screw Mounting | Standard Type | Free Cut | - | Brass / nickel plating | 175~3500 |
Loading...
Detection Object | Colored Side | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
How can we improve?
How can we improve?