1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Fiber Unit NF Series Thread Type (Part Number)

OPT FIBER UNIT

OPTEX FA Fiber Unit NF Series Thread Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 722.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Thread Type Datasheet
Click Here

Product Description

Fiber units NF series Thread Type that can be mounted with a threaded nut Fiber units
- Adjustable mounting type that switches between straight view and side view also available
- A metal sheath type that protects against cable breakage, as well as lens attachable models are available.

Part Number
NF-DK06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detection Type Shape Head Shape Detection Light Type Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Applicable part Head material Detection Distance details
(mm)

฿ 1,079.58

OPT FIBER UNIT 1 Piece(s) 10 Day(s) 10Fiber UnitReflectionUse of Emitting and Receiving Integrated Reflection PlateScrewStandard[Stainless Steel] SUS303~2000Retro-Reflective-40~7018SUS25M6 Screw MountingStandard TypeFree Cut-SUS30380~1200

Loading...

  1. 1

Basic Information

Detection Object Colored Side Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance
Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard

Please check the type/dimensions/specifications of the part NF-DK06 in the OPTEX FA Fiber Unit NF Series Thread Type series.

Products with similar specification

Part Number
NF-DB09
NF-DJ01
NF-DJ02
NF-DK21
NF-DM01
NF-DM02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Detection Type Shape Head Shape Detection Light Type Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Applicable part Head material Detection Distance details
(mm)

฿ 1,914.67

1 Piece(s) 22 Day(s) -Fiber UnitReflection-ScrewStandardZinc Die-Casting~1000Diffused Reflective-40~7015PVC25M6 Screw MountingElbow TypeFree Cut-Zinc die-casting40~540

฿ 3,480.00

1 Piece(s) 22 Day(s) -Fiber UnitReflection-ScrewStandard[Stainless Steel] SUS~200Diffused Reflective-40~6018SUS10M3 Screw MountingCoaxial Type, Metal sheath--SUS10~180

฿ 3,132.00

1 Piece(s) 22 Day(s) -Fiber UnitReflection-ScrewStandard[Brass Nickel Plating] Brass Nickel Plating~500Diffused Reflective-40~7019SUS10M6 Screw MountingMetal sheath--Brass / nickel plating30~440

฿ 1,809.33

1 Piece(s) 22 Day(s) -Fiber UnitReflection-ScrewStandard[Stainless Steel] SUS303~200Diffused Reflective-40~7015SUS15M3 Screw MountingCoaxial Type, Lens attachable--SUS30312~180

฿ 1,044.17

1 Piece(s) 10 Day(s) 10Fiber UnitReflectionUse of Emitting and Receiving Integrated Reflection PlateScrewStandard[Stainless Steel] SUS~2000Retro-Reflective-40~7012SUS25M4 Screw MountingStandard TypeFree Cut-SUS60~1100

฿ 1,305.00

1 Piece(s) Same day 10Fiber UnitReflectionUse of Emitting and Receiving Integrated Reflection PlateScrewStandard[Stainless Steel] SUS~500Retro-Reflective-40~7012SUS15M4 Screw MountingCoaxial TypeLens Installation (A-41 page) Free Cut-SUS30~500