(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber units NF series Thread Type that can be mounted with a threaded nut Fiber units
- Adjustable mounting type that switches between straight view and side view also available
- A metal sheath type that protects against cable breakage, as well as lens attachable models are available.
Part Number |
---|
NF-DB07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Shape | Head Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,192.00 | DIFFUSE, COMPATIBLE W/ FD-G6 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~400 | Diffused Reflective | -40~60 | 37 | PVC | 25 | M3 Screw Mounting | Coaxial Type | Free Cut | - | Brass / nickel plating | 20~310 |
Loading...
Detection Object | Colored Side | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Please check the type/dimensions/specifications of the part NF-DB07 in the OPTEX FA Fiber Unit NF Series Thread Type series.
Part Number |
---|
NF-DB03 |
NF-DB04 |
NF-DB09 |
NF-DJ01 |
NF-DJ02 |
NF-DK06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Shape | Head Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,118.57 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~2000 | Diffused Reflective | -40~70 | 23 | - | 25 | M6 Screw Mounting | Coaxial Type | Free Cut | - | SUS | 75~1200 | ||
฿ 1,044.29 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~2000 | Diffused Reflective | -40~70 | 23 | - | 25 | M6 Screw Mounting | Coaxial Type | Free Cut | - | SUS303 | 50~1200 | ||
฿ 1,914.67 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | Zinc Die-Casting | ~1000 | Diffused Reflective | -40~70 | 15 | PVC | 25 | M6 Screw Mounting | Elbow Type | Free Cut | - | Zinc die-casting | 40~540 | ||
฿ 3,480.00 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~200 | Diffused Reflective | -40~60 | 18 | SUS | 10 | M3 Screw Mounting | Coaxial Type, Metal sheath | - | - | SUS | 10~180 | ||
฿ 3,132.00 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~500 | Diffused Reflective | -40~70 | 19 | SUS | 10 | M6 Screw Mounting | Metal sheath | - | - | Brass / nickel plating | 30~440 | ||
฿ 1,079.58 | 1 Piece(s) | 10 Day(s) | 10 | Fiber Unit | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | Standard | [Stainless Steel] SUS303 | ~2000 | Retro-Reflective | -40~70 | 18 | SUS | 25 | M6 Screw Mounting | Standard Type | Free Cut | - | SUS303 | 80~1200 |
How can we improve?
How can we improve?