(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber units NF series Thread Type that can be mounted with a threaded nut Fiber units
- Adjustable mounting type that switches between straight view and side view also available
- A metal sheath type that protects against cable breakage, as well as lens attachable models are available.
Part Number |
---|
NF-TB08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Shape | Head Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,505.00 | THRU-BEAM COMPATIBLE | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Penetration | - | Screw | Standard | [Plastic] ABS | More than 10000 | - | -40~70 | 23 | - | 25 | M14 Screw Mounting | Long distant detection with large lense, Through-beam Type | Free cut | - | ABS | 5900~19500 |
Loading...
Detection Object | Colored Side | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Please check the type/dimensions/specifications of the part NF-TB08 in the OPTEX FA Fiber Unit NF Series Thread Type series.
Part Number |
---|
NF-DB09 |
NF-DJ01 |
NF-DJ02 |
NF-TJ01 |
NF-TM01 |
NF25-D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Shape | Head Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,914.67 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | Zinc Die-Casting | ~1000 | Diffused Reflective | -40~70 | 15 | PVC | 25 | M6 Screw Mounting | Elbow Type | Free Cut | - | Zinc die-casting | 40~540 | ||
฿ 3,480.00 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Stainless Steel] SUS | ~200 | Diffused Reflective | -40~60 | 18 | SUS | 10 | M3 Screw Mounting | Coaxial Type, Metal sheath | - | - | SUS | 10~180 | ||
฿ 3,132.00 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~500 | Diffused Reflective | -40~70 | 19 | SUS | 10 | M6 Screw Mounting | Metal sheath | - | - | Brass / nickel plating | 30~440 | ||
฿ 3,828.00 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Penetration | - | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plating | ~2000 | - | -40~60 | 20 | SUS | 10 | M4 Screw Mounting | Metal sheath, Lens attachable, Through-beam type | - | - | Brass / nickel plating | 110~1590 | ||
฿ 1,614.58 | 1 Piece(s) | 10 Day(s) | 10 | Fiber Unit | Penetration | Different Shape of Emitting and Receiving Section | Screw | Standard | [Brass Nickel Plating] Brass Nickel Plated | ~4000 | - | -40~70 | 10 | Others | 25 | M3 Screw Mounting | Standard Type | Free Cut | - | Brass / nickel plating | 175~3500 | ||
฿ 2,401.33 | 1 Piece(s) | 22 Day(s) | - | Fiber Unit | Reflection | - | Screw | Standard | [Plastic] PA6 | ~1000 | Diffused Reflective | -40~70 | 12 | - | 25 | M6 Screw Mounting | Nut Type | Free Cut | - | PA6 | 23~550 |
How can we improve?
How can we improve?