1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Sensor Lens for Vacuum Resistant Fiber Unit (Part Number)

OPTEX FA Fiber Sensor Lens for Vacuum Resistant Fiber Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,088.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Lens for Vacuum Resistant Fiber Unit Datasheet
Click Here

Product Description

For use in vacuum environments in temperatures up to 300°C

Part Number
NF-TA06
NF-TA07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmbient Operating Temperature Range
(°C)
Fiber unit features Detection Distance details
(mm)

฿ 2,088.00

ATTACHMENT LENSES ONE SET 1 Piece(s) 22 Day(s) -60~350Long range lens300~3500

฿ 6,525.00

OPTEX_FA 1 Piece(s) 26 Day(s) -30~300Side view lens350~3500

Loading...

  1. 1

Basic Information

Type Lens of sensor Detection distance 【classification】(mm) ~4000 Operating Environment Vacuum
Specification (type) Vacuum resistant Additional Information Lens for vacuum resistant fiber cable for NF-TN01