1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Connector Cables for LS Series (Part Number)

OPTEX FA Connector Cables for LS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Connector Cables for LS Series Datasheet
Click Here

Product Description

Serves as the power, I/O, and analog output cable.
Because this cable is not included, please select from the following when ordering.
Specifications: ø6 12-wire × 0.2 mm2

Part Number
STL-0H12-G02M
STL-0H12-G05M
STL-0H12-G10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

฿ 3,480.00

MAIN CABLE 1 Piece(s) 22 Day(s) 2

฿ 4,893.75

MAIN CABLE 1 Piece(s) 22 Day(s) 5

฿ 6,525.00

MAIN CABLE 1 Piece(s) 22 Day(s) 10

Loading...

  1. 1

Basic Information

Type Cable Additional Information Connector cable, ø6 12-wire × 0.2 mm2