1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Units NF Series Limited Diffuse Reflective Type (Part Number)

OPTEX FA Fiber Units NF Series Limited Diffuse Reflective Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,757.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Limited Diffuse Reflective Type Datasheet
Click Here

Product Description

Detection at a limited distance for mapping and alignment
Most number of models in the industry with 9 total models

Part Number
NF-DC03
NF-DC04
NF-DC05
NF-DC06
NF-DC07
NF-DC08
NF-DC09
NF-DC38
NF-DH06
NF-DH08
NF-DH10
NF-DH11
NF-DN02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Detection Light Type Detection Object Light Source Case Material Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Detection Distance details
(mm)

฿ 5,351.25

DIFFUSE, COMPATIBLE W/ FD-L46 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects / Wafer Mapping-[Plastic] ABS~400Standard / Cold Resistance-40~60257.330StandardPVC25Limited diffuse reflective type, glass substrate wafer mappingFree Cut2~310

฿ 5,383.75

OPT FIBER UNIT 1 Piece(s) 22 Day(s) 10Emitting and Receiving Integrated Single UseStandardColored Side[Green] Green LED[Plastic] ABS~50Standard0~70203.829Flex ResistantPVC4Bending-resistant (R2 / R4 mm) type, glass substrate alignmentFree Cut0~38

฿ 5,383.75

DIFFUSE, COMPATIBLE W/ FD-L45A 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Plastic] ABS~50Standard0~7023.54.529Standard-25Limited diffuse reflective type, glass substrate alignmentFree Cut3~44

฿ 5,383.75

OPT FIBER UNIT 1 Piece(s) 22 Day(s) 10Emitting and Receiving Integrated Single UseStandardColored Side[Green] Green LED[Plastic] ABS~30Standard0~70173.829Flex ResistantPVC4Bending-resistant (R2 / R4 mm) type, glass substrate alignmentFree Cut0~23

฿ 4,828.75

DIFFUSE, COMPATIBLE W/ FD-L41 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Plastic] ABS~20Standard / Cold Resistance-40~6021424StandardPVC10Limited diffuse reflective type, glass substrate detectionFree Cut3~16

฿ 5,220.00

OPT FIBER UNIT 1 Piece(s) 22 Day(s) 10Emitting and Receiving Integrated Single UseSmall SpotsColored Side[Red] Red LED[Plastic] Polycarbonate (PC)~10Standard / Cold Resistance-20~607.227Does not break / bendPVC1Ultra-small general-purpose typeFree Cut0~9

฿ 4,078.75

OPT SENSOR HEAD 1 Piece(s) 26 Day(s) --StandardColored Side-[Plastic] ABS~20Standard / Cold Resistance-40~7014618StandardPVC10Limited diffuse reflective type, general-purposeFree Cut0~15

฿ 2,757.50

OPT FIBER UNIT 1 Piece(s) 7 Day(s) 10Emitting and Receiving Integrated Single UseStandardColored Side / Transparent Objects[Red] Red LED[Plastic] Polycarbonate (PC)~20Standard / Cold Resistance-40~6012418Standard-10Type used for seating check, glass substrate detectionFree Cut0~12

฿ 29,448.72

DIFFUSE COMPATIBLE 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Stainless Steel] SUS~50Standard / Heat Resistant / Cold Resistance-30(or -60)~300(or 200)19520StandardSUS25Limited diffuse reflective type, glass substrate detection-0~40

฿ 18,405.13

DIFFUSE COMPATIBLE 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Stainless Steel] SUS~50Standard / Heat Resistant / Cold Resistance-60~18019520Standard-25Limited diffuse reflective type, glass substrate detectionFree Cut0~35

฿ 16,565.38

DIFFUSE COMPATIBLE 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects--~30Standard / Heat Resistant / Cold Resistance-20~250 (Normal temperature side: 70)21533.2StandardSUS25Limited diffuse reflective type, glass substrate alignment-2~28

฿ 16,565.38

DIFFUSE COMPATIBLE 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects--~50Standard / Heat Resistant / Cold Resistance-20~250 (Normal temperature side: 70)21534.5StandardSUS25Limited diffuse reflective type, glass substrate alignment-2~45

฿ 33,129.49

DIFFUSE COMPATIBLE 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Stainless Steel] SUS~30Standard / Heat Resistant / Cold Resistance-30~30019520Standard-Vacuum side 18, Atmospheric side 25Limited diffuse reflective type, glass substrate detection-0~22

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Type Reflection Head Shape Square
Amplifier Installation Type Separate Type Detection Type (Selectable only with Reflection Type) Limited Reflection Ambient operating humidity range(%) 35::85