(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Detection at a limited distance for mapping and alignment
Most number of models in the industry with 9 total models
Part Number |
---|
NF-DN02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Detection Light Type | Detection Object | Light Source | Case Material | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,129.49 | DIFFUSE COMPATIBLE | 1 Piece(s) | 22 Day(s) | - | - | Standard | Colored Side / Transparent Objects | - | [Stainless Steel] SUS | ~30 | Standard / Heat Resistant / Cold Resistance | -30~300 | 19 | 5 | 20 | Standard | - | Vacuum side 18, Atmospheric side 25 | Limited diffuse reflective type, glass substrate detection | - | 0~22 |
Loading...
Type | Fiber Unit | Detection Type | Reflection | Head Shape | Square |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Detection Type (Selectable only with Reflection Type) | Limited Reflection | Ambient operating humidity range(%) | 35::85 |
Please check the type/dimensions/specifications of the part NF-DN02 in the OPTEX FA Fiber Units NF Series Limited Diffuse Reflective Type series.
Part Number |
---|
NF-DC03 |
NF-DC04 |
NF-DC05 |
NF-DC06 |
NF-DC07 |
NF-DC08 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Detection Light Type | Detection Object | Light Source | Case Material | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,351.25 | 1 Piece(s) | 22 Day(s) | - | - | Standard | Wafer Mapping / Colored Side / Transparent Objects | - | [Plastic] ABS | ~400 | Standard / Cold Resistance | -40~60 | 25 | 7.3 | 30 | Standard | PVC | 25 | Limited diffuse reflective type, glass substrate wafer mapping | Free Cut | 2~310 | ||
฿ 5,383.75 | 1 Piece(s) | 22 Day(s) | 10 | Emitting and Receiving Integrated Single Use | Standard | Colored Side | [Green] Green LED | [Plastic] ABS | ~50 | Standard | 0~70 | 20 | 3.8 | 29 | Flex Resistant | PVC | 4 | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | Free Cut | 0~38 | ||
฿ 5,383.75 | 1 Piece(s) | 22 Day(s) | - | - | Standard | Colored Side / Transparent Objects | - | [Plastic] ABS | ~50 | Standard | 0~70 | 23.5 | 4.5 | 29 | Standard | - | 25 | Limited diffuse reflective type, glass substrate alignment | Free Cut | 3~44 | ||
฿ 5,383.75 | 1 Piece(s) | 22 Day(s) | 10 | Emitting and Receiving Integrated Single Use | Standard | Colored Side | [Green] Green LED | [Plastic] ABS | ~30 | Standard | 0~70 | 17 | 3.8 | 29 | Flex Resistant | PVC | 4 | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | Free Cut | 0~23 | ||
฿ 4,828.75 | 1 Piece(s) | 22 Day(s) | - | - | Standard | Colored Side / Transparent Objects | - | [Plastic] ABS | ~20 | Standard / Cold Resistance | -40~60 | 21 | 4 | 24 | Standard | PVC | 10 | Limited diffuse reflective type, glass substrate detection | Free Cut | 3~16 | ||
฿ 5,220.00 | 1 Piece(s) | 22 Day(s) | 10 | Emitting and Receiving Integrated Single Use | Small Spots | Colored Side | [Red] Red LED | [Plastic] Polycarbonate (PC) | ~10 | Standard / Cold Resistance | -20~60 | 7.2 | 2 | 7 | Does not break / bend | PVC | 1 | Ultra-small general-purpose type | Free Cut | 0~9 |
How can we improve?
How can we improve?