1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Fiber Units NF Series Limited Diffuse Reflective Type (Part Number)

DIFFUSE COMPATIBLE

OPTEX FA Fiber Units NF Series Limited Diffuse Reflective Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,757.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Limited Diffuse Reflective Type Datasheet
Click Here

Product Description

Detection at a limited distance for mapping and alignment
Most number of models in the industry with 9 total models

Part Number
NF-DH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Detection Light Type Detection Object Light Source Case Material Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Detection Distance details
(mm)

฿ 16,565.38

DIFFUSE COMPATIBLE 1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects--~30Standard / Heat Resistant / Cold Resistance-20~250 (Normal temperature side: 70)21533.2StandardSUS25Limited diffuse reflective type, glass substrate alignment-2~28

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Type Reflection Head Shape Square
Amplifier Installation Type Separate Type Detection Type (Selectable only with Reflection Type) Limited Reflection Ambient operating humidity range(%) 35::85

Please check the type/dimensions/specifications of the part NF-DH10 in the OPTEX FA Fiber Units NF Series Limited Diffuse Reflective Type series.

Products with similar specification

Part Number
NF-DC05
NF-DC06
NF-DC07
NF-DC08
NF-DH11
NF-DN02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Detection Light Type Detection Object Light Source Case Material Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Detection Distance details
(mm)

฿ 5,383.75

1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Plastic] ABS~50Standard0~7023.54.529Standard-25Limited diffuse reflective type, glass substrate alignmentFree Cut3~44

฿ 5,383.75

1 Piece(s) 22 Day(s) 10Emitting and Receiving Integrated Single UseStandardColored Side[Green] Green LED[Plastic] ABS~30Standard0~70173.829Flex ResistantPVC4Bending-resistant (R2 / R4 mm) type, glass substrate alignmentFree Cut0~23

฿ 4,828.75

1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Plastic] ABS~20Standard / Cold Resistance-40~6021424StandardPVC10Limited diffuse reflective type, glass substrate detectionFree Cut3~16

฿ 5,220.00

1 Piece(s) 22 Day(s) 10Emitting and Receiving Integrated Single UseSmall SpotsColored Side[Red] Red LED[Plastic] Polycarbonate (PC)~10Standard / Cold Resistance-20~607.227Does not break / bendPVC1Ultra-small general-purpose typeFree Cut0~9

฿ 16,565.38

1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects--~50Standard / Cold Resistance / Heat Resistant-20~250 (Normal temperature side: 70)21534.5StandardSUS25Limited diffuse reflective type, glass substrate alignment-2~45

฿ 33,129.49

1 Piece(s) 22 Day(s) --StandardColored Side / Transparent Objects-[Stainless Steel] SUS~30Standard / Cold Resistance / Heat Resistant-30~30019520Standard-Vacuum side 18, Atmospheric side 25Limited diffuse reflective type, glass substrate detection-0~22