(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AZXM640AC |
AZXM640MC |
AZXM940AC-PS5 |
AZXM940AC-PS10 |
AZXM940AC-PS25 |
AZXM940MC-PS5 |
AZXM940MC-PS10 |
AZXM940MC-PS25 |
AZXM960AC |
AZXM960AC-PS5 |
AZXM960MC |
AZXM960MC-PS5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Rated Output (W) | Resolution | Rated Torque (N·m) | Rated Rotation Number (r/min) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 22,400.00 ฿ 18,609.92 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 60 | 400 | 100 to 10000 (Factory setting 1000) | 1.27 | 3000 | ||
฿ 30,991.67 ฿ 25,747.88 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 60 | 400 | 100 to 10000 (Factory setting 1000) | 1.27 | 3000 | ||
฿ 41,395.00 ฿ 34,390.97 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 400 | 500 to 50000 (Factory setting 5000) | 5.72 | 0 - 1100 | ||
฿ 41,395.00 ฿ 34,390.97 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 400 | 1000 to 100000 (Factory setting 10000) | 11.4 | 0 - 550 | ||
฿ 46,458.33 ฿ 38,597.58 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 400 | 2500 to 250000 (Factory setting 25000) | 25.7 | 0 - 220 | ||
฿ 49,986.67 ฿ 41,528.93 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 400 | 500 to 50000 (Factory setting 5000) | 5.72 | 0 - 1100 | ||
฿ 49,986.67 ฿ 41,528.93 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 400 | 1000 to 100000 (Factory setting 10000) | 11.4 | 0 - 550 | ||
฿ 55,050.00 ฿ 45,735.54 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 400 | 2500 to 250000 (Factory setting 25000) | 25.7 | 0 - 220 | ||
฿ 31,115.00 ฿ 25,850.34 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 85 | 600 | 100 to 10000 (Factory setting 1000) | 1.91 | 3000 | ||
฿ 50,110.00 ฿ 41,631.39 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 600 | 500 to 50000 (Factory setting 5000) | 8.6 | 0 - 1100 | ||
฿ 39,738.33 ฿ 33,014.60 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 85 | 600 | 100 to 10000 (Factory setting 1000) | 1.91 | 3000 | ||
฿ 58,731.67 ฿ 48,794.27 | SERVO MOTOR AZX SERIES | 1 Piece(s) | 32 Day(s) | 90 | 600 | 500 to 50000 (Factory setting 5000) | 8.6 | 1 - 1100 |
Loading...
Type | Motor Unit | Voltage Specifications | AC220 Type | Power Supply | Single-phase/ Three-phase |
---|
How can we improve?
How can we improve?