1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Proximity Switch, SMT Series (Part Number)

POSITION SENSORS, BINARY

Proximity Switch, SMT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,294.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• Magneto-resistive measuring principle
• Insertable in the slot from above, does not protrude over the cylinder profile

Part Number
SMT-8M-A-NO-24V-E-7,​5-OE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching output Switching element function On time
(ms)
Switch-off time
(ms)
Max. switching frequency
(Hz)
Max. output current
(mA)
Max. output current in mounting kits
(mA)
Max. switching capacity DC
(W)
Max. switching capacity DC in mounting kits
(W)
Voltage drop
(V)
DC operating voltage range
(V)
Electrical connection 1, number of pins/wires Cable length
(m)
Product weight
(g)

฿ 1,518.73

POSITION SENSORS, BINARY 1 Piece(s) 31 Day(s) NPNN/C contact≤1.3≤7.31301001002.82.8<1.55 ... 3037.585.1

Loading...

  1. 1

Basic Information

Design for T-slot Based on norm EN 60947-5-2 Certification RCM compliance mark c UL us - Listed (OL)
CE marking (see declaration of conformity) As per EU EMC directive As per EU RoHS directive UKCA marking (see declaration of conformity) To UK instructions for EMC To UK RoHS instructions KC characters KC EMC
Certificate issuing authority UL E232949 Special features Oil-resistant Note on materials RoHS-compliant Halogen-free
Measured variable Position Measuring principle Magneto-resistive Ambient temperature(°C) -40 ... 85
Repetition accuracy(mm) 0.2 Short-circuit protection yes Overload protection Available
Rated operating voltage DC(V) 24 Reverse polarity protection for all electrical connections Electrical connection 1, connection type Cable
Electrical connection 1, connection technology Open end Connection outlet orientation Longitudinal Connector cable test conditions Flexural strength: as per Festo standard Test conditions on requestTorsional resistance: > 300 000 cycles, ±270°/0.1 m Energy chain > 5 million cycles, bending radius 28 mm
Cable characteristic Suitable for energy chains/robot applications Color cable sheath Gray Material of cable sheath TPE-U(PUR)
Type of mounting Screwed tightlyCan be inserted in slot from above Max. tightening torque(Nm) 0.6 Mounting position Any
Housing colour Black Housing material PA-reinforcedHigh-alloy stainless steel Switching status indication LED yellow
Function reserve indication LED orange Ambient temperature with flexible cable installation -20 ... 85 Degree of protection IP65 IP68 IP69K
LABS (PWIS) conformity VDMA24364-B2-L Cleanroom class Class 4 according to ISO 14644-1

Please check the type/dimensions/specifications of the part SMT-8M-A-NO-24V-E-7,5-OE in the Proximity Switch, SMT Series series.

Products with similar specification

Part Number
SMT-8M-A-NO-24V-E-2,​5-OE
SMT-8M-A-ZS-24V-E-5,​0-OE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching output Switching element function On time
(ms)
Switch-off time
(ms)
Max. switching frequency
(Hz)
Max. output current
(mA)
Max. output current in mounting kits
(mA)
Max. switching capacity DC
(W)
Max. switching capacity DC in mounting kits
(W)
Voltage drop
(V)
DC operating voltage range
(V)
Electrical connection 1, number of pins/wires Cable length
(m)
Product weight
(g)

฿ 1,294.68

1 Piece(s) 8 Day(s) NPNN/C contact≤1.3≤7.31301001002.82.8<1.55 ... 3032.529.1

฿ 1,362.43

1 Piece(s) 31 Day(s) Non-contact, 2-wireN/O contact≤1≤118080801.91.5<67 ... 302557.1