- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก
Proximity Sensors
Proximity sensor is the general term for sensors designed to detect objects without making contact. Along with the sensor body, proximity sensors have peripheral devices such as a mounting sleeve, proximity sensor dog and dog shaft. Proximity sensors work using a number of different methods. Examples include methods designed to convert information about the detected object into electrical signals, methods using eddy current from the detected object, methods that identify changes in electrical capacity from the detected object and methods using magnets. Proximity sensors have several properties in common. For example, they don't require physical contact that can cause wear or damage, they have no effect on contact life, they support a large temperature range and they are adapted to use in environments of water, oil or other adverse conditions. Sensors come in a wide variety of shapes and materials, and should be selected to match the usage environment.
-
Linear Motion
-
Rotary Motion
-
Connecting Parts
-
Rotary Power Transmission
-
Motors
-
Conveyors & Material Handling
-
Locating, Positioning, Jigs & Fixtures
-
Inspection
-
Sensors, Switches
-
Pneumatics, Hydraulics
-
Vacuum Components
-
Hydraulic Equipment
-
Discharging / Painting Devices
-
Pipe, Tubes, Hoses & Fittings
-
Modules, Units
-
Heaters, Temperature Control
-
Framing & Support
-
Casters, Leveling Mounts, Posts
-
Doors, Cabinet Hardware
-
Springs, Shock Absorbers
-
Adjusting, Fastening, Magnets
-
Antivibration, Soundproofing Materials, Safety Products
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?