(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Proximity Sensors (Main Body)

Proximity Sensors (Main Body) products from the Automation Components category can be selected based on many product specifications. The recommended brands for Proximity Sensors (Main Body) are AUTONICS, FESTO, FUJI ELECTRIC. The products of Proximity Sensors (Main Body) are offered in a total of 59 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 16 Day(s) or Less
  • Others
59 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    General Type Cylindrical Proximity Sensor Direct Current 3-Wire Type

    General Type Cylindrical Proximity Sensor Direct Current 3-Wire Type

    AUTONICS

    [Features]
    · Improved noise-resistance by using a dedicated IC.
    · Reverse power protection circuit built-in.
    · Surge protection unit is built-in.
    · Built-in overcurrent protection circuit (DC) (However, not applicable to PRT08 type).
    · Long service lifespan and high reliability. Economical and easy workability.
    · The presence/absence of operation by the red indicator light.
    · IP67-compliant waterproof structure.
    · Widely used as an alternative to micro switches and limit switches.
    From: ฿ 983.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Square Proximity Sensor, Direct Current 2-Wire Type

    Square Proximity Sensor, Direct Current 2-Wire Type

    YAMATAKE AZBIL

    DC 2-wire system that can be directly connected to PLC, NC device. Abundant assortment.
    [Features]
    · A 2-wire DC type for reducing wiring costs. Indication of stability detection area with setting display (N.O. output type only).
    · A wide variety of models are available (4 / 7 / 12 / 20 mm, front/side, N.O./N.C.).
    · High Speed Response (1.5 kHz at 4 mm, 1 kHz at 7 mm).
    · Different frequency types with less influence of mutual interference are available for all models.
    · High sealing properties (IP67).
    · Improved circuit protection (surge absorption, load short circuit, reverse connection).
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 1,383.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Square Proximity Sensor, Direct Current 3-Wire Type
    Square Proximity Sensor, Direct Current 3-Wire Type
    Square Proximity Sensor, Direct Current 3-Wire Type

    Square Proximity Sensor, Direct Current 3-Wire Type

    YAMATAKE AZBIL

    Directly open and close the relays and solenoids, etc. (maximum switching current 200 mA).
    Abundant assortment.
    [Features]
    · A wide variety of models are available (4/7/12/20 mm, front/side, N.O./N.C.).
    · Different frequency types are available in which there is less influence of mutual interference.
    · High sealing properties (IP67).
    · Improved circuit protection (surge absorption, load short circuit, reverse connection).
    · Relays, solenoids, etc., can be directly opened and closed (maximum switching current 200 mA).
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 342.86
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small-Sized Proximity Sensor With Built-in Amplifier

    Small-Sized Proximity Sensor With Built-in Amplifier

    YAMATAKE AZBIL

    Small size proximity sensor that can be mounted anywhere. Easy mounting with non-rotation boss.
    [Features]
    · Thickness 5.9 mm (side detection type) and space-saving.
    · The sensing distance is 2.5 mm, despite its small width of 8 mm.
    · Uses a non-rotating hose for easy mounting with 1 screw, and does not require any mounting hardware (with a non-rotating hose).
    · Operation status can be easily checked with indicator lights that can be viewed from 3 directions.
    · Compatible with various applications with a variety of models.
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 983.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Capacitive Proximity Sensor

    Capacitive Proximity Sensor

    AUTONICS

    Objects such as iron, metal, plastic, water, stone, powder can be detected. With the built-in sensitivity adjustment volume, it is easy to adjust the sensing distance
    From: ฿ 2,067.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    General Type Cylindrical Proximity Sensor Direct Current 2-Wire Type

    General Type Cylindrical Proximity Sensor Direct Current 2-Wire Type

    AUTONICS

    General-purpose sensor that is cost effective and can be efficiently installed.
    It can be used widely as an alternative to micro switches and limit switches.
    [Features]
    · Improved noise-resistance by using a dedicated IC.
    · Reverse power protection circuit built-in.
    · Surge protection unit is built-in.
    · Overcurrent protection circuit (DC) built-in (however, PRT08 type is not applicable).
    · The presence/absence of operation by the red indicator light.
    · Power supply and operation indicator light built-in.
    · IP67 Waterproof structure (IEC standard).
    From: ฿ 1,234.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylindrical, Direct Current 2 Wire Type, Spatter-Resistant Proximity Sensor

    Cylindrical, Direct Current 2 Wire Type, Spatter-Resistant Proximity Sensor

    YAMATAKE AZBIL

    Ideal for welding processes of automobile production lines. The sensors have been manufactured and designed with various spatter-prevention measures.
    [Features]
    · Resistant to spatter-adhesion.
    · Uses flame-retardant cables.
    · Pre-wired connector types are also available.
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 2,185.80
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Square Oscillating Proximity Switch

    Square Oscillating Proximity Switch

    FUJI ELECTRIC

    A square-type switch which is easy to install

    [Features]
    · Plenty of models are available from a small working range of 4 mm to a long distance of 50 mm.
    · All models are equipped with an operation indicator LED
    From: ฿ 1,776.57
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cylindrical Full Stainless Steel Housing Proximity Sensor

    Cylindrical Full Stainless Steel Housing Proximity Sensor

    YAMATAKE AZBIL

    A full stainless steel housing proximity sensor, this is a product specially designed for welding process in automobile manufacturing line.
    [Features]
    · The detection surface and the housing are impact resistant.
    · Integrates stainless steel with excellent abrasion-resistance.
    · A special spatter resistant coating to which very little spatter adheres.
    · Built-in circuit for preventing welding current magnetic field noise.
    · M8, M12, M18 and M30 types are available.
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 10,085.71
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type

    APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type

    KOYO ELECTRONIC

    [Features]
    · Operation display LED indicator for 360° confirmation.
    · Choose from recessed/non-recessed type.
    · NO/NPN/PNP output.
    · Maximum sensing distance 24 mm
    From: ฿ 1,507.14
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type

    Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type

    YAMATAKE AZBIL

    Even when scrap from aluminum and cast iron scrap are deposited on the detection head, the workpiece is detected reliably. *CAD data of this series is being revised. Please wait until the corrections are complete.
    From: ฿ 2,021.50
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder Type Direct Current 2-Wire Environmental Resistance Proximity Sensor

    Cylinder Type Direct Current 2-Wire Environmental Resistance Proximity Sensor

    YAMATAKE AZBIL

    A proximity sensor featuring a polyurethane cable with superior oil resistance.
    It is a product designed for harsh coolant environments such as those in automobile production lines.
    [Features]
    · Features the use of highly coolant-resistant polyurethane cable for both sheath and insulator.
    · M8, M12, M18, M30 and general type and aluminum powder resistant type (only M12, M18 and M30) are standardly available.
    · The cable molded through a special manufacturing method, improves the body seal performance. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 2,185.80
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylindrical Direct Current 2-Wire Type Non-Shield Proximity Sensor

    Cylindrical Direct Current 2-Wire Type Non-Shield Proximity Sensor

    YAMATAKE AZBIL

    Non-shielded long-distance detection is possible.
    [Features]
    · Long-distance detection (double sensing distance of general type FL7M).
    · A 2-wire DC type for reducing wiring costs.
    · Includes a setting indicator that shows its stable detection area.
    · An indicator light that can be seen from anywhere (firefly indicator light).
    · High sealing properties (IP67G).
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
    From: ฿ 3,028.57
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CS Series Capacitive Type

    CS Series Capacitive Type

    KOYO ELECTRONIC

    [Features]
    ·Metal cylinder / resin cylinder / square
    ·Detects non-metals such as wood, paper, plastic and water
    ·Adjusts the operating distance with a potentiometer
    ·Direct current voltage / NPN output
    From: ฿ 2,333.33
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra-Small, Small, Economic Magnetic Proximity Switch

    Ultra-Small, Small, Economic Magnetic Proximity Switch

    FUJI ELECTRIC

    A proximity switch suitable for the detecting opening or closing of a door
    [Features]
    · A magnetic proximity switch with dimensions same as that of micro switch (JIS C 4505).
    From: ฿ 413.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08]

    Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08]

    AUTONICS

    [Features]
    · IP67 waterproof structure (IEC standard) in the main body and connector linking part.
    · Dedicated IC is adopted, improves noise resistance performance (DC3 wire type) used widely as a substitute for micro switch and limit switch.
    From: ฿ 1,520.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Thread Size = M18 x 1
    Output Type = PNP
    Detection Range = 5 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 83.5mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 200 mA
    Shielding = Unshielded
    Standards Met = CE, cUL
    From: ฿ 4,871.30
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7235)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7235)

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Body Style = Barrel
    Output Type = PNP
    Detection Range = 8 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 70mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 200 mA
    Maximum Operating Temperature = +70°C
    Minimum Operating Temperature = -25°C
    From: ฿ 4,872.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    APS-GK Series PBT Resin Cylinder, 3-wire DC System

    APS-GK Series PBT Resin Cylinder, 3-wire DC System

    KOYO ELECTRONIC

    A wide array of models available

    KOYO Supplies many different models of proximity sensors, including the cylindrical metal type, the cylindrical resin type, the rectangular type, the upper face sensing type and the front face sensing type, to support all environments and all purpose.

    Features
    - Models of different frequency are available for adjacent installation
    - Offers reliable installation through stable detection range indicator
    - Selectable between flush mount type / non-flush mount type
    - NPN / PNP output
    From: ฿ 1,590.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder Connector Type Proximity Sensor DC-3-Wire Type

    Cylinder Connector Type Proximity Sensor DC-3-Wire Type

    AUTONICS

    [Features]
    · Since it is cylindrical type, working time is shorter than general type for installation and maintenance.
    From: ฿ 1,250.00
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Nickel-plated Brass
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Nickel-plated Brass

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M12 x 1
    Output Type = PNP
    Detection Range = 4 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 46mm
    Mounting Type = Flush
    Housing Material = Nickel-plated Brass
    From: ฿ 1,594.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = PNP
    Detection Range = 4 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 45mm
    Mounting Type = Flush
    Housing Material = Stainless Steel
    From: ฿ 2,544.43
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    DPRI Magnetic Proximity Switch
    Until 31/03/2025

    Sale
    Until 31/03/2025

    DPRI Magnetic Proximity Switch

    IDEC

    The DPRI magnetic proximity switch incorporates a sealed reed switch and four magnets inside a compact housing. This self-contained proximity switch requires no external power supply and can detect the presence of magnetic objects without contact.
    [Features]
    Lightweight, compact design reduces mounting space requirements, Compact size allows units to be mounted in close proximity to each other, Sealed reed contact can be used in dusty locations, Long life and high reliability
    From: ฿ 1,380.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cylinder-Shaped AC/DC Proximity Sensor DC 2-Wire Type

    Cylinder-Shaped AC/DC Proximity Sensor DC 2-Wire Type

    YAMATAKE AZBIL

    2-wire type with no wiring polarity. Easy to use general purpose type. *CAD data of this series is being revised. Please wait until the corrections are complete.
    From: ฿ 2,185.80
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standard Type Magnetic Proximity Switch

    Standard Type Magnetic Proximity Switch

    FUJI ELECTRIC

    Proximity switch suitable for detecting door open/close

    [Features]
    · It is an economic type proximity switch that has a long operating range and no handling of electric power
    From: ฿ 2,866.67
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 44mm Length
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 44mm Length

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M12 x 1
    Output Type = PNP
    Detection Range = 8 mm
    Terminal Type = 2 m, 3-wire, Cable
    Supply Voltage = 10 → 30 V DC
    Length = 44mm
    Mounting Type = Non-Flush
    Housing Material = Nickel-plated Brass
    From: ฿ 1,594.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (146-6757)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (146-6757)

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Body Style = Barrel
    Output Type = PNP
    Detection Range = 8 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 70mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 200 mA
    Maximum Operating Temperature = +70°C
    Reverse Polarity Protection = Yes
    From: ฿ 4,948.08
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Square DC Type 2-Wire Type, in-Vehicle Type, Small Proximity Sensor

    Square DC Type 2-Wire Type, in-Vehicle Type, Small Proximity Sensor

    YAMATAKE AZBIL

    Proximity sensor for high surge measures * CAD data of this series is being revised. Please wait until the corrections are complete.
    From: ฿ 2,521.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    APS-F, U Series PBT Resin Square Type, 2-wire / 3-wire DC System.

    APS-F, U Series PBT Resin Square Type, 2-wire / 3-wire DC System.

    KOYO ELECTRONIC

    A wide array of models available

    KOYO Supplies many different models of proximity sensors, including the cylindrical metal type, the cylindrical resin type, the rectangular type, the upper face sensing type and the front face sensing type, to support all environments and all purpose.

    Features
    - Wide variety from thin 7mm. model
    - Maximum detection distance: 10 mm.
    - Front surface / Upper surface detection
    - Models of different frequency are available for adjacent installation
    - NO / NPN / PNP output
    From: ฿ 1,118.33
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi-Type Oscillating Proximity Switch

    Multi-Type Oscillating Proximity Switch

    FUJI ELECTRIC

    [Features]
    · Four proximity switches are built in the 62×18×50 mm case.
    · It is optimal as a position sensor for various machine tools, transfer machines, etc.
    · Reduction of space, labor saving of wiring, simplification of maintenance, centralized control, helps reduce total cost.
    From: ฿ 8,880.73
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder General Type Proximity Sensor AC 2 Wire Type

    Cylinder General Type Proximity Sensor AC 2 Wire Type

    AUTONICS

    [Features]
    · Built-in over current protection circuit (DC). (However, PRT08 type is not applicable).
    · Long life and high reliability.
    · Economical and easy activity.
    From: ฿ 1,516.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Square Proximity Sensor Direct Current 3-Wire Type

    Square Proximity Sensor Direct Current 3-Wire Type

    AUTONICS

    ▪ The product can be used widely as an alternative to micro switches and limit switches.
    [Features]
    · Improved noise-resistance (DC 3-wire type) by using a dedicated IC.
    · Built-in protection circuit for reverse connection of power supply (DC 3-wire type).
    · Built-in surge protection circuit (DC/AC).
    · Built-in overcurrent protection circuit (DC) (however, not applicable to PS12 type).
    · The presence/absence of operation by the red indicator light.
    · IP67 waterproof structure (IEC standard).
    From: ฿ 967.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Capacitive Proximity Sensor - Block, PNP Output, 8 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Capacitive Proximity Sensor - Block, PNP Output, 8 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Body Style = Block
    Output Type = PNP
    Detection Range = 8 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 50mm
    Switching Frequency = 30 Hz
    Depth = 7mm
    Maximum DC Voltage = 30V
    Switching Current = 200 mA
    Shielding = Shielded
    Minimum Operating Temperature = -10°C
    From: ฿ 1,216.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Normally Closed Output, 2 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Normally Closed Output, 2 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = NPN-NO
    Detection Range = 2 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 44mm
    Maximum DC Voltage = 30V
    Mounting Type = Flush Mount
    Switching Current = 200 mA
    Housing Material = Nickel Plated Brass
    Short Circuit Overload Protection = Yes
    From: ฿ 848.72
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 8 mm Detection, IP68
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 8 mm Detection, IP68

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = NPN
    Detection Range = 8 mm
    Terminal Type = 2 m, 3-wire, Cable
    Supply Voltage = 10 → 30 V dc
    Length = 44mm
    Mounting Type = Non-Flush
    Housing Material = Nickel-plated Brass
    From: ฿ 1,702.05
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7248)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7248)

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Body Style = Barrel
    Output Type = PNP
    Detection Range = 8 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 83.5mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 200 mA
    Shielding = Shielded
    Minimum Operating Temperature = -25°C
    From: ฿ 5,022.60
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 20 mm Detection, IP68
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 20 mm Detection, IP68

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M18 x 1
    Output Type = PNP
    Detection Range = 20 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V dc
    Length = 50mm
    Mounting Type = Non-Flush
    Housing Material = Nickel-plated Brass
    From: ฿ 3,217.42
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Proximity Switch, SMT Series

    Proximity Switch, SMT Series

    FESTO

    • Magneto-resistive measuring principle
    • Insertable in the slot from above, does not protrude over the cylinder profile
    From: ฿ 1,294.68
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder Long-Range Type Proximity Sensor DC 2-Wire Type

    Cylinder Long-Range Type Proximity Sensor DC 2-Wire Type

    YAMATAKE AZBIL

    Reduce damage to the sensor due to collision of workpieces. *CAD data of this series is being revised. Please wait until the corrections are complete.
    From: ฿ 2,021.50
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    APS-CK Series PBT Resin Cylinder DC 2-Wire Type

    APS-CK Series PBT Resin Cylinder DC 2-Wire Type

    KOYO ELECTRONIC

    Detection range 30 mm, display stable/unstable with 2-color LED

    [Features]
    · Detection range 30 mm.
    · With clamp for fixing.
    · Reliable placement setting with two color LED: Unstable area (red)/stable area display (green).
    · Wire saving with 2 wires
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Flat-Type Oscillating Proximity Switch

    Flat-Type Oscillating Proximity Switch

    FUJI ELECTRIC

    Thin type, 7 mm thick

    [Features]
    · is thin form (PE-X3D: 7 mm, PE-X15D: 23 mm).
    · Exclusive mounting bracket is unnecessary, it can be fixed firmly by screw mounting with 2 screws (or 4 screws).
    · It is with operation indicator light
    From: ฿ 2,025.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylindrical Oscillation Proximity Switch

    Cylindrical Oscillation Proximity Switch

    FUJI ELECTRIC

    This is a small shaped, high-performance series equipped with dedicated IC.
    [Features]
    · M12 and above that comes with stable operating indicator lights (excluding N and C) are equipped with standard stable operating indicator lights.
    · External dimensions are made to be compact.
    · Short-circuit protection circuit as a standard equipment (Excluding AC2 wire type and PE1-□S08 type).
    · Reduced leakage current (DC2 wire type 0.8 mA or less, AC2 wire type 1.5 mA or less).
    · PNP output products prepared for ø4, M5 sizes as well.
    From: ฿ 3,133.33
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnetic Proximity Switch Groove Type Oscillating Groove Type

    Magnetic Proximity Switch Groove Type Oscillating Groove Type

    FUJI ELECTRIC

    [Features]
    · It is a suitable groove for transportation of elevator and multi-store parking devices.
    · Its insertion depth is 35 mm, it is firm and is ideal to detect the position of the iron plate passing between the grooves.
    · Since it is magnetic type, it is not affected by noise, moreover, it is excellent in contact reliability because of seal type contact.
    · Because of permanent magnet, power for operation is not required. Also, opening and closing of both AC and DC signals are possible.
    · Optional operation indicator with LED LED is available.
    · Protection structure conforms to IP67. It has excellent environmental resistance.
    From: ฿ 1,783.33
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thin Proximity Switch

    Thin Proximity Switch

    FUJI ELECTRIC

    Thin type oscillating proximity switch that can be mounted tightly

    [Features]
    · It is a thin type oscillation proximity switch which can be mounted tightly.
    · It is a thin structure, 12 mm thick.
    · Both horizontal and back mounting installation is possible
    From: ฿ 2,200.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Other Items That Are Handled

    Other Items That Are Handled

    YAMATAKE AZBIL

    [Features]·Product specifications, product photos, catalog products, etc., are in preparation.
    From: ฿ 1,850.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylinder Long Range Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type

    Cylinder Long Range Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type

    AUTONICS

    [Features]
    · Made overseas and offered at a low price.
    From: ฿ 1,678.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Block
    Output Type = PNP-NO
    Detection Range = 40 mm
    Terminal Type = M20 Gland
    Supply Voltage = 10 → 30 V DC
    Length = 114mm
    Width = 40mm
    Depth = 40mm
    Maximum DC Voltage = 30V
    Mounting Type = Non Flush
    Switching Current = 200 mA
    Housing Material = Plastic
    Reverse Polarity Protection = Yes
    From: ฿ 7,067.17
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, NPN Output, 4 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, NPN Output, 4 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Thread Size = M12 x 1
    Output Type = NPN
    Detection Range = 4 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 56mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 200 mA
    Housing Material = PBT
    Short Circuit Overload Protection = Yes
    From: ฿ 4,126.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Thread Size = M12 x 1
    Output Type = PNP
    Detection Range = 2 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 65mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 15 mA
    Housing Material = PBT
    Short Circuit Overload Protection = Yes
    From: ฿ 4,126.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Thread Size = M12 x 1
    Output Type = PNP
    Detection Range = 4 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 69mm
    Switching Frequency = 50 Hz
    Maximum DC Voltage = 30V
    Switching Current = 15 mA
    Maximum Operating Temperature = +55°C
    Short Circuit Overload Protection = Yes
    From: ฿ 4,126.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 2 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 2 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M12 x 1
    Output Type = NPN-NO
    Detection Range = 2 mm
    Terminal Type = M12 - 4 Pin
    Supply Voltage = 10 → 30 V DC
    Length = 65mm
    Maximum DC Voltage = 30V
    Mounting Type = Flush Mount
    Switching Current = 150 mA
    Maximum Switching Frequency = 2kHz
    Minimum Operating Temperature = -25°C
    From: ฿ 784.85
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Normally Open Output, 4 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Normally Open Output, 4 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = PNP-NO
    Detection Range = 4 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 44mm
    Maximum DC Voltage = 30V
    Mounting Type = Non Flush
    Switching Current = 200 mA
    Maximum Switching Frequency = 2kHz
    Minimum Operating Temperature = -25°C
    From: ฿ 841.43
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M12 x 1
    Output Type = PNP-NO
    Detection Range = 2 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 44mm
    Maximum DC Voltage = 30V
    Mounting Type = Flush Mount
    Switching Current = 200 mA
    Maximum Switching Frequency = 2kHz
    Standards Met = cULus Listed, EN 60947-5-2, RoHS Compliant, UL
    From: ฿ 848.72
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 3 mm Detection, IP68
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 3 mm Detection, IP68

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = PNP-NO
    Detection Range = 3 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 52mm
    Maximum DC Voltage = 30V
    Mounting Type = Flush Mount
    Switching Current = 200 mA
    Maximum Operating Temperature = +85°C
    Minimum Operating Temperature = -30°C
    From: ฿ 4,215.62
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 46mm Length
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 46mm Length

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M12 x 1
    Output Type = PNP
    Detection Range = 8 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V DC
    Length = 46mm
    Mounting Type = Non-Flush
    Housing Material = Nickel-plated Brass
    From: ฿ 1,702.05
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 12 mm Detection, IP68

    RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 12 mm Detection, IP68

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Thread Size = M18 x 1
    Output Type = PNP-NO
    Detection Range = 12 mm
    Terminal Type = M12 - 4 Pin
    Supply Voltage = 10 → 30 V DC
    Length = 52mm
    Maximum DC Voltage = 30V
    Mounting Type = Non Flush
    Switching Current = 200 mA
    Shielding = Partial
    Minimum Operating Temperature = -30°C
    From: ฿ 6,085.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Capacitive
    Body Style = Barrel
    Detection Range = 15 mm
    Terminal Type = Cable
    Supply Voltage = 20 → 250 V AC/DC
    Length = 91mm
    Switching Frequency = 15 (ac) Hz, 40 (dc) Hz
    Maximum AC Voltage = 250V
    Switching Current = 100 mA, 300 mA
    Shielding = Shielded
    Minimum Operating Temperature = -25°C
    From: ฿ 7,357.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M30 x 1.5 Inductive Proximity Sensor - Barrel, NPN Output, 10 mm Detection, IP67
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M30 x 1.5 Inductive Proximity Sensor - Barrel, NPN Output, 10 mm Detection, IP67

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = NPN-NO
    Detection Range = 10 mm
    Terminal Type = Cable
    Supply Voltage = 10 → 30 V DC
    Length = 51mm
    Maximum DC Voltage = 30V
    Mounting Type = Flush Mount
    Switching Current = 200 mA
    Maximum Switching Frequency = 500Hz
    Minimum Operating Temperature = -25°C
    From: ฿ 4,131.23
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO M8 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP68
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO M8 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP68

    RS Pro

    Specifications
    Sensor Technology = Inductive
    Body Style = Barrel
    Output Type = PNP
    Detection Range = 2 mm
    Terminal Type = 4-Pin M12 Connector
    Supply Voltage = 10 → 30 V dc
    Length = 52mm
    Mounting Type = Flush
    Housing Material = Stainless Steel
    From: ฿ 2,228.25
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
General Type Cylindrical Proximity Sensor Direct Current 3-Wire Type
You can add up to 6 items per a category to the compare list.
Square Proximity Sensor, Direct Current 2-Wire Type
You can add up to 6 items per a category to the compare list.
Square Proximity Sensor, Direct Current 3-Wire Type
Square Proximity Sensor, Direct Current 3-Wire Type
Square Proximity Sensor, Direct Current 3-Wire Type
You can add up to 6 items per a category to the compare list.
Small-Sized Proximity Sensor With Built-in Amplifier
You can add up to 6 items per a category to the compare list.
Capacitive Proximity Sensor
You can add up to 6 items per a category to the compare list.
General Type Cylindrical Proximity Sensor Direct Current 2-Wire Type
You can add up to 6 items per a category to the compare list.
Cylindrical, Direct Current 2 Wire Type, Spatter-Resistant Proximity Sensor
You can add up to 6 items per a category to the compare list.
Square Oscillating Proximity Switch
You can add up to 6 items per a category to the compare list.
Cylindrical Full Stainless Steel Housing Proximity Sensor
You can add up to 6 items per a category to the compare list.
APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type
You can add up to 6 items per a category to the compare list.
Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type
You can add up to 6 items per a category to the compare list.
Cylinder Type Direct Current 2-Wire Environmental Resistance Proximity Sensor
You can add up to 6 items per a category to the compare list.
Cylindrical Direct Current 2-Wire Type Non-Shield Proximity Sensor
You can add up to 6 items per a category to the compare list.
CS Series Capacitive Type
You can add up to 6 items per a category to the compare list.
Ultra-Small, Small, Economic Magnetic Proximity Switch
You can add up to 6 items per a category to the compare list.
Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08]
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7235)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
APS-GK Series PBT Resin Cylinder, 3-wire DC System
You can add up to 6 items per a category to the compare list.
Cylinder Connector Type Proximity Sensor DC-3-Wire Type
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Nickel-plated Brass
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
DPRI Magnetic Proximity Switch
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Cylinder-Shaped AC/DC Proximity Sensor DC 2-Wire Type
You can add up to 6 items per a category to the compare list.
Standard Type Magnetic Proximity Switch
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 44mm Length
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (146-6757)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Square DC Type 2-Wire Type, in-Vehicle Type, Small Proximity Sensor
You can add up to 6 items per a category to the compare list.
APS-F, U Series PBT Resin Square Type, 2-wire / 3-wire DC System.
You can add up to 6 items per a category to the compare list.
Multi-Type Oscillating Proximity Switch
You can add up to 6 items per a category to the compare list.
Cylinder General Type Proximity Sensor AC 2 Wire Type
You can add up to 6 items per a category to the compare list.
Square Proximity Sensor Direct Current 3-Wire Type
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Capacitive Proximity Sensor - Block, PNP Output, 8 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Normally Closed Output, 2 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 8 mm Detection, IP68
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7248)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 20 mm Detection, IP68
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Proximity Switch, SMT Series
You can add up to 6 items per a category to the compare list.
Cylinder Long-Range Type Proximity Sensor DC 2-Wire Type
You can add up to 6 items per a category to the compare list.
APS-CK Series PBT Resin Cylinder DC 2-Wire Type
You can add up to 6 items per a category to the compare list.
Flat-Type Oscillating Proximity Switch
You can add up to 6 items per a category to the compare list.
Cylindrical Oscillation Proximity Switch
You can add up to 6 items per a category to the compare list.
Magnetic Proximity Switch Groove Type Oscillating Groove Type
You can add up to 6 items per a category to the compare list.
Thin Proximity Switch
You can add up to 6 items per a category to the compare list.
Other Items That Are Handled
You can add up to 6 items per a category to the compare list.
Cylinder Long Range Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, NPN Output, 4 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 2 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Normally Open Output, 4 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 3 mm Detection, IP68
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 46mm Length
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 12 mm Detection, IP68
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M30 x 1.5 Inductive Proximity Sensor - Barrel, NPN Output, 10 mm Detection, IP67
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO M8 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP68
Until 30/06/2024
Brand

AUTONICS

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

AUTONICS

AUTONICS

YAMATAKE AZBIL

FUJI ELECTRIC

YAMATAKE AZBIL

KOYO ELECTRONIC

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

KOYO ELECTRONIC

FUJI ELECTRIC

AUTONICS

RS Pro

RS Pro

KOYO ELECTRONIC

AUTONICS

RS Pro

RS Pro

IDEC

YAMATAKE AZBIL

FUJI ELECTRIC

RS Pro

RS Pro

YAMATAKE AZBIL

KOYO ELECTRONIC

FUJI ELECTRIC

AUTONICS

AUTONICS

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

FESTO

YAMATAKE AZBIL

KOYO ELECTRONIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

FUJI ELECTRIC

YAMATAKE AZBIL

AUTONICS

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

General Type Cylindrical Proximity Sensor Direct Current 3-Wire Type

Square Proximity Sensor, Direct Current 2-Wire Type

Square Proximity Sensor, Direct Current 3-Wire Type

Small-Sized Proximity Sensor With Built-in Amplifier

Capacitive Proximity Sensor

General Type Cylindrical Proximity Sensor Direct Current 2-Wire Type

Cylindrical, Direct Current 2 Wire Type, Spatter-Resistant Proximity Sensor

Square Oscillating Proximity Switch

Cylindrical Full Stainless Steel Housing Proximity Sensor

APS-GMD Series Circular Metal Cylinder Direct Current 2/3 Wire Type

Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type

Cylinder Type Direct Current 2-Wire Environmental Resistance Proximity Sensor

Cylindrical Direct Current 2-Wire Type Non-Shield Proximity Sensor

CS Series Capacitive Type

Ultra-Small, Small, Economic Magnetic Proximity Switch

Cylinder Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type [PRW08]

RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67

RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7235)

APS-GK Series PBT Resin Cylinder, 3-wire DC System

Cylinder Connector Type Proximity Sensor DC-3-Wire Type

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Nickel-plated Brass

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel

DPRI Magnetic Proximity Switch

Cylinder-Shaped AC/DC Proximity Sensor DC 2-Wire Type

Standard Type Magnetic Proximity Switch

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 44mm Length

RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (146-6757)

Square DC Type 2-Wire Type, in-Vehicle Type, Small Proximity Sensor

APS-F, U Series PBT Resin Square Type, 2-wire / 3-wire DC System.

Multi-Type Oscillating Proximity Switch

Cylinder General Type Proximity Sensor AC 2 Wire Type

Square Proximity Sensor Direct Current 3-Wire Type

RS PRO Capacitive Proximity Sensor - Block, PNP Output, 8 mm Detection, IP67

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Normally Closed Output, 2 mm Detection, IP67

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 8 mm Detection, IP68

RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP67 (896-7248)

RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 20 mm Detection, IP68

Proximity Switch, SMT Series

Cylinder Long-Range Type Proximity Sensor DC 2-Wire Type

APS-CK Series PBT Resin Cylinder DC 2-Wire Type

Flat-Type Oscillating Proximity Switch

Cylindrical Oscillation Proximity Switch

Magnetic Proximity Switch Groove Type Oscillating Groove Type

Thin Proximity Switch

Other Items That Are Handled

Cylinder Long Range Wiring Drawer Connector Type Proximity Sensor DC-3-Wire Type

RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68

RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, NPN Output, 4 mm Detection, IP67

RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67

RS PRO M12 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP67

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, NPN Output, 2 mm Detection, IP67

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Normally Open Output, 4 mm Detection, IP67

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP67

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 3 mm Detection, IP68

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 8 mm Detection, IP68, 46mm Length

RS PRO M18 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 12 mm Detection, IP68

RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67

RS PRO M30 x 1.5 Inductive Proximity Sensor - Barrel, NPN Output, 10 mm Detection, IP67

RS PRO M8 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 2 mm Detection, IP68

CAD
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 983.00

฿ 1,383.00

฿ 342.86

฿ 983.00

฿ 2,067.00

฿ 1,234.00

฿ 2,185.80

฿ 1,776.57

฿ 10,085.71

฿ 1,507.14

฿ 2,021.50

฿ 2,185.80

฿ 3,028.57

฿ 2,333.33

฿ 413.33

฿ 1,520.00

฿ 4,871.30

Special Price

On Sale Until 30/06/2024

฿ 4,872.03

Special Price

On Sale Until 30/06/2024

฿ 1,590.00

฿ 1,250.00

฿ 1,594.93

Special Price

On Sale Until 30/06/2024

฿ 2,544.43

Special Price

On Sale Until 30/06/2024

฿ 1,380.00

Special Price

On Sale Until 31/03/2025

฿ 2,185.80

฿ 2,866.67

฿ 1,594.93

Special Price

On Sale Until 30/06/2024

฿ 4,948.08

Special Price

On Sale Until 30/06/2024

฿ 2,521.43

฿ 1,118.33

฿ 8,880.73

฿ 1,516.67

฿ 967.00

฿ 1,216.98

Special Price

On Sale Until 30/06/2024

฿ 848.72

Special Price

On Sale Until 30/06/2024

฿ 1,702.05

Special Price

On Sale Until 30/06/2024

฿ 5,022.60

Special Price

On Sale Until 30/06/2024

฿ 3,217.42

Special Price

On Sale Until 30/06/2024

฿ 1,294.68

฿ 2,021.50

฿ 100.00

฿ 2,025.00

฿ 3,133.33

฿ 1,783.33

฿ 2,200.00

฿ 1,850.00

฿ 1,678.00

฿ 7,067.17

Special Price

On Sale Until 30/06/2024

฿ 4,126.78

Special Price

On Sale Until 30/06/2024

฿ 4,126.78

Special Price

On Sale Until 30/06/2024

฿ 4,126.78

Special Price

On Sale Until 30/06/2024

฿ 784.85

Special Price

On Sale Until 30/06/2024

฿ 841.43

Special Price

On Sale Until 30/06/2024

฿ 848.72

Special Price

On Sale Until 30/06/2024

฿ 4,215.62

Special Price

On Sale Until 30/06/2024

฿ 1,702.05

Special Price

On Sale Until 30/06/2024

฿ 6,085.00

฿ 7,357.00

Special Price

On Sale Until 30/06/2024

฿ 4,131.23

Special Price

On Sale Until 30/06/2024

฿ 2,228.25

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day 20 Day(s) 16 Day(s) Same day 16 Day(s) Same day Same day 20 Day(s) Same day 25 Day(s) 25 Day(s) 25 Day(s) 2 Day(s) Same day 35 Day(s) 7 Day(s) 7 Day(s) 60 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) Same day 25 Day(s) 61 Day(s) 7 Day(s) 7 Day(s) 60 Day(s) 2 Day(s) 35 Day(s) Same day 20 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 8 Day(s) 25 Day(s) Quote 35 Day(s) 25 Day(s) 35 Day(s) 35 Day(s) 60 Day(s) 35 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 8 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)

Loading...

  1. 1

Related Categories to Proximity Sensors (Main Body)