(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Magneto-resistive measuring principle
• Insertable in the slot from above, does not protrude over the cylinder profile
Part Number |
---|
SMT-8M-A-NO-24V-E-2,5-OE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching output | Switching element function | On time (ms) | Switch-off time (ms) | Max. switching frequency (Hz) | Max. output current (mA) | Max. output current in mounting kits (mA) | Max. switching capacity DC (W) | Max. switching capacity DC in mounting kits (W) | Voltage drop (V) | DC operating voltage range (V) | Electrical connection 1, number of pins/wires | Cable length (m) | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,294.68 | POSITION SENSORS, BINARY | 1 Piece(s) | 8 Day(s) | NPN | N/C contact | ≤1.3 | ≤7.3 | 130 | 100 | 100 | 2.8 | 2.8 | <1.5 | 5 ... 30 | 3 | 2.5 | 29.1 |
Loading...
Design | for T-slot | Based on norm | EN 60947-5-2 | Certification | RCM compliance mark c UL us - Listed (OL) |
---|---|---|---|---|---|
CE marking (see declaration of conformity) | As per EU EMC directive As per EU RoHS directive | UKCA marking (see declaration of conformity) | To UK instructions for EMC To UK RoHS instructions | KC characters | KC EMC |
Certificate issuing authority | UL E232949 | Special features | Oil-resistant | Note on materials | RoHS-compliant Halogen-free |
Measured variable | Position | Measuring principle | Magneto-resistive | Ambient temperature(°C) | -40 ... 85 |
Repetition accuracy(mm) | 0.2 | Short-circuit protection | yes | Overload protection | Available |
Rated operating voltage DC(V) | 24 | Reverse polarity protection | for all electrical connections | Electrical connection 1, connection type | Cable |
Electrical connection 1, connection technology | Open end | Connection outlet orientation | Longitudinal | Connector cable test conditions | Flexural strength: as per Festo standard Test conditions on requestTorsional resistance: > 300 000 cycles, ±270°/0.1 m Energy chain > 5 million cycles, bending radius 28 mm |
Cable characteristic | Suitable for energy chains/robot applications | Color cable sheath | Gray | Material of cable sheath | TPE-U(PUR) |
Type of mounting | Screwed tightlyCan be inserted in slot from above | Max. tightening torque(Nm) | 0.6 | Mounting position | Any |
Housing colour | Black | Housing material | PA-reinforcedHigh-alloy stainless steel | Switching status indication | LED yellow |
Function reserve indication | LED orange | Ambient temperature with flexible cable installation | -20 ... 85 | Degree of protection | IP65 IP68 IP69K |
LABS (PWIS) conformity | VDMA24364-B2-L | Cleanroom class | Class 4 according to ISO 14644-1 |
Please check the type/dimensions/specifications of the part SMT-8M-A-NO-24V-E-2,5-OE in the Proximity Switch, SMT Series series.
Part Number |
---|
SMT-8M-A-NO-24V-E-7,5-OE |
SMT-8M-A-ZS-24V-E-5,0-OE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching output | Switching element function | On time (ms) | Switch-off time (ms) | Max. switching frequency (Hz) | Max. output current (mA) | Max. output current in mounting kits (mA) | Max. switching capacity DC (W) | Max. switching capacity DC in mounting kits (W) | Voltage drop (V) | DC operating voltage range (V) | Electrical connection 1, number of pins/wires | Cable length (m) | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,518.73 | 1 Piece(s) | 31 Day(s) | NPN | N/C contact | ≤1.3 | ≤7.3 | 130 | 100 | 100 | 2.8 | 2.8 | <1.5 | 5 ... 30 | 3 | 7.5 | 85.1 | ||
฿ 1,362.43 | 1 Piece(s) | 31 Day(s) | Non-contact, 2-wire | N/O contact | ≤1 | ≤1 | 180 | 80 | 80 | 1.9 | 1.5 | <6 | 7 ... 30 | 2 | 5 | 57.1 |
How can we improve?
How can we improve?