(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
No. 1* in ability to accommodate a range of applications thanks to outstanding ion balance, robust dust resistance, and an extensive nozzle selection* In-company survey
Ambient temperature(°C) | 0 to +55 | Ambient humidity(% RH) | 35 to 65 | Material | Enclosure: PPS, Cover: Stainless steel, Discharge needle: Tungsten |
---|---|---|---|---|---|
Supply voltage | 24 V DC plus or minus10 % | Current consumption | 70 mA or less | Discharge method | High frequency AC method |
Discharge output voltage | High frequency AC method |
Please check the type/dimensions/specifications of the part ER-VS02 in the Ultra-compact Lonizer ER-V series.
How can we improve?
How can we improve?