Motor Enclosed Fan Cooled SF-PR

Caution
Product Description
- High-performance energy-saving motor superline premium series SF-PR from Mitsubishi.
- A lineup that includes 200 VAC to 415 VAC, specifications as well as output power of 0.75 kW to 2.2 kW is provided.
- The SF-PR has achieved the efficiency class IE3 with the same dimensions as those of conventional models using our unique technology of the steel plate frame and new core materials. It maintains interchangeability with our standard efficiency motor SFJR and easy replacement becomes possible.
- Enables a constant-torque operation in the low-speed range (expanding the constant-torque range).