(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The DPRI magnetic proximity switch incorporates a sealed reed switch and four magnets inside a compact housing. This self-contained proximity switch requires no external power supply and can detect the presence of magnetic objects without contact.
[Features]
Lightweight, compact design reduces mounting space requirements, Compact size allows units to be mounted in close proximity to each other, Sealed reed contact can be used in dusty locations, Long life and high reliability
Detector | Magnetic (iron; nickel; cobalt; etc.) | Detecttion range(mm) | 5 | Detection type | Mangetic type |
---|---|---|---|---|---|
Connection method | Cable |
Please check the type/dimensions/specifications of the part DPRI-01 in the DPRI Magnetic Proximity Switch series.
How can we improve?
How can we improve?