(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Apex ABR series has a 90° input via helical bevel gear. It features an extremely short, light yet rigid housing and full compatibility with standard motor adapters. Highest Precision, Highest Torque and Quiet Operation are provided by 100% optimized Helical Gearing. Straddle Mounted High Precision Bearings Allow for High Radial and Axial Loads.
Nominal Output Torque(Nm) | 325 | Emergency Stop Torque(Nm) | 3 times of Nominal Output Torque | Nominal Input Speed(rpm) | 4,000 |
---|---|---|---|---|---|
Max. Input Speed(rpm) | 8,000 | Standard Backlash(arcmin) | ≤9 | Torsional Rigidity(Nm/arcmin) | 25 |
Max. Radial Load(N) | 6,700 | Max. Axial Load(N) | 3,350 | Service Life(hr) | 20,000 |
Efficiency(%) | ≥92% | Weight(kg) | 14.2 | Operating Temperature(°C) | -10~+90 |
Lubrication | Synthetic lubrication oils | Degree of Gearbox Protection | IP65 | Mounting Position | all directions |
Noise Level (n =3000rpm, No Load)(dB(A)) | ≤68 | Mass Moments of Inertia(kg‧cm2) | 2.25 | Shaft Option | Smooth Output Shaft |
Please check the type/dimensions/specifications of the part ABR115-025-S1-P2 in the ABR-Series High Precision Planetary Gearboxes series.
How can we improve?
How can we improve?