1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Renewal Kit, B-Type, For 11kW And 15kW Servo Amplifier Capacity

MR-J2SB UPGRADEKIT B

Renewal Kit, B-Type, For 11kW And 15kW Servo Amplifier Capacity
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 51,573.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
• Complete transitions in a short time by using existing wiring and mounting holes.
• This renewal tool allows replacements to be made in stages, such as primary replacement of only the amplifier or secondary replacement up to the motor.
• The servo amplifier can be replaced independently, without replacing the host controller or SSCNET cable.
• The MR-J2S servo amplifier motor can be controlled with the standard MR-J4 servo amplifier.
• The encoder conversion cable is available as a single part.

Part Number
SC-J2SBJ4KT15K SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,573.00

฿ 27,142.87

MR-J2SB UPGRADEKIT B 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type B Contents 1 x mounting attachment, 1 x power conversion terminal block, 1 x amplifier side conversion cable set Application MR-J4-□B Servo Amplifier Capacity: for 11kW, 15kW
Remark Used for Primary Replacement and Package Replacement

Please check the type/dimensions/specifications of the part SC-J2SBJ4KT15K in the Renewal Kit, B-Type, For 11kW And 15kW Servo Amplifier Capacity series.