1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regenerative Brake Option

REGENERATIVE OPTION

Regenerative Brake Option
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

If the generated regenerative power is large and the regenerative capacity of the built-in regenerative resistor of the servo amplifier is insufficient, use the regenerative option. As the regenerative capacity improves, and the generated regenerative power can be consumed.

Part Number
MR-RB033 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 570.00

฿ 299.99

REGENERATIVE OPTION 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mass(kg) 0.2 Resistance(Ω) 52 Regenerative Power(w) 30

Please check the type/dimensions/specifications of the part MR-RB033 in the Regenerative Brake Option series.