1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Factor Improvement DC Reactor (FR-BEL)

POWER FACTOR IMPROVE DCREACTOR

Power Factor Improvement DC Reactor (FR-BEL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This reactor enables users to boost the servo amplifier’s power factor and reduce its power supply capacity.
As compared to the AC reactor, the DC reactor is more recommended since the DC reactor is more effective in power factor improvement, smaller and lighter, and its wiring is easier. (The DC reactor uses 2 wires, while the AC reactor uses 6 wires.)
If the generated regenerative power is large and the regenerative capacity of the built-in regenerative resistor of the servo amplifier is insufficient, use the regenerative option. As the regenerative capacity improves, and the generated regenerative power can be consumed.

Part Number
MR-DCL45K-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19,380.00

฿ 10,199.69

POWER FACTOR IMPROVE DCREACTOR 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Supply voltage(VAC) 400 Rated active power(kW) 45 Dimensions (H x W X D)(mm) 200 x 135 x 240
Mass(kg) 7.5 Applicable servo amplifier or drive unit MR-J3-DU45KA4/B4 Applicable converter unit MR-J3-CR55K4
Terminal screw size M8 Wire size(mm2) 50 (AWG1/0)

Please check the type/dimensions/specifications of the part MR-DCL45K-4 in the Power Factor Improvement DC Reactor (FR-BEL) series.