1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MR-JE-_B Servo Amplifier

MR-JE-_B Servo Amplifier
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The MR-JE-_B servo amplifier is connected to controllers, including a servo system controller, on the highspeed synchronous network SSCNET III/H. The servo amplifier directly receives a command from a controller to drive a servo motor.
SSCNET III/H achieves high-speed communication of 150 Mbps full duplex with high noise tolerance due to the SSCNET III optical cables. Large amounts of data can be exchanged in real-time between the controller and the servo amplifier. Servo monitor information can be stored in the upper information system and used for control.
With one-touch tuning and real-time auto tuning, you can easily and automatically adjust the servo gains according to the machine.
The tough drive function, drive recorder function, and preventive maintenance support function strongly support machine maintenance.
The servo amplifier has a USB communication interface. Therefore, you can connect the servo amplifier to the personal computer with MR Configurator2 installed to perform the parameter setting, test operation, gain adjustment, and others.

Part Number
MR-JE-10BSALE
MR-JE-20BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated current
(A)
Rated active power
(kW)
Current consumption
(A)

฿ 13,300.00

฿ 6,999.79

MR-JESERIESSERVOAMPLIFIER 1 Piece(s) Same day 101.10.10.9A input

฿ 15,395.00

฿ 10,263.85

MR-JESERIESSERVOAMPLIFIER 1 Piece(s) Same day 101.50.21.5A input

Loading...

  1. 1

Basic Information

Design Built-in dynamic brake, natural cooling, SSCNET III/H Supply voltage(VAC) 200Vac-240Vac (200V class; 220Vac / 230Vac) Type of network Single-phase input (2P) or 3-phase input (3P)
Digital inputs 1 x digital input (24Vdc; sink/source) (EM2) Degree of protection IP20 Dimensions (H x W X D)(mm) 168 x 50 x 135
Ambient air temperature for operation(°C) 0...+55 Ambient air temperature for storage(°C) -20°C...+65