(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The servo amplifier has position, speed, and torque control modes. In the position control mode, the maximum pulse train of 4 Mpulses/s is supported. Further, it can perform operation with the control modes switched, e.g. position/speed control, speed/torque control and torque/position control. Hence, it is applicable to a wide range of fields, not only precision positioning and smooth speed control of machine tools and general industrial machines but also line control and tension control.
The servo amplifier supports profile position/velocity/torque mode that drive motors with communication from the controller. By specifying target position, target speed, acceleration time constant, and deceleration time constant, a position command is created in the servo amplifier and the motor will be driven.
With built-in positioning function, the positioning operation can be performed by using point table method or indexer method. Suitable for assembling a simple positioning system or for simplifying the system.
Drive motor, monitor, and parameter setting can be done with CC-Link IE field network Basic, SLMP, Modbus/TCP and various Modbus RTU open networks by installing the general-purpose Ethernet connector and RS-485 communication connector in each port.
With one-touch tuning and real-time auto tuning, you can automatically adjust the servo gains according to the machine.
The tough drive function, drive recorder function, and preventive maintenance support function strongly support machine maintenance.
The servo amplifier has a USB communication interface. Therefore, you can connect the servo amplifier to the personal computer with MR Configurator2 installed to perform the parameter setting, test operation, gain adjustment, and others.
Rated current(A) | Output: 11.0 / Power supply input: 10.5 | Degree of protection | IP20 | Dimensions (H x W X D)(mm) | 168 x 90 x 195 |
---|---|---|---|---|---|
Ambient air temperature for operation(°C) | 0 to 55 (non-freezing) | Ambient air temperature for storage(°C) | -20 to 65 (non-freezing) | Mass(kg) | 2.1 |
Rated capacity(kW) | 2 | Number of axes | 1 | Power Supply 1 Phase(VAC) | 200-240 |
Power Supply 3 Phase(VAC) | 200-240 | Dynamic Break | Built-in | CE | Compliant |
UL/cUL | Compliant | EAC | Compliant | UKCA | Compliant |
Please check the type/dimensions/specifications of the part MR-JE-200C in the MR-JE-_C Servo Amplifier series.
How can we improve?
How can we improve?