1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Servo Motor Without Oil Seal HF-KE Series

SERVO MOTOR

Servo Motor Without Oil Seal HF-KE Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 22,629.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features: Stable control from low speeds to high speeds allows compliance with a variety of applications.
Application Examples: Belt Drive, Robots, Mounters, Sewing Machines, X-Y Tables, Food Processing Machines

Part Number
HF-KE13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,629.00

฿ 11,909.64

SERVO MOTOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Rotational speed(rpm) 3000 /4500 (maximum) Degree of protection IP55 Brake Yes
Rated Output(W) 100 EN UL Yes cUL Yes
Features Stable control from low speeds to high speeds allows compliance with a variety of applications.

Please check the type/dimensions/specifications of the part HF-KE13 in the Servo Motor Without Oil Seal HF-KE Series series.