1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO M10 x 30mm Shoulder Bolt【4 Pieces Per Package】

M10 X 30MM SHOULDER BOLT

RS PRO M10 x 30mm Shoulder Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 283.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M10
Length = 30mm
Head Shape = Hex Socket Shoulder
Material = Steel
Finish = Plain
Shoulder Length = 30mm
Thread Type = Metric
Thread Pitch = 1.5mm
Shoulder Diameter = 12mm

 
Part Number
292394 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 283.91

฿ 200.41

M10 X 30MM SHOULDER BOLT 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 292394 in the RS PRO M10 x 30mm Shoulder Bolt series.