1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67

MAGNETIC CURRENT SENSOR

RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,357.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Sensor Technology = Capacitive
Body Style = Barrel
Detection Range = 15 mm
Terminal Type = Cable
Supply Voltage = 20 → 250 V AC/DC
Length = 91mm
Switching Frequency = 15 (ac) Hz, 40 (dc) Hz
Maximum AC Voltage = 250V
Switching Current = 100 mA, 300 mA
Shielding = Shielded
Minimum Operating Temperature = -25°C

 
Part Number
896-7276 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,357.00

฿ 4,904.91

MAGNETIC CURRENT SENSOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 896-7276 in the RS PRO M30 x 1.5 Capacitive Proximity Sensor - Barrel, 15 mm Detection, IP67 series.