1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67

MAGNETIC CURRENT SENSOR

RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,871.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Sensor Technology = Capacitive
Thread Size = M18 x 1
Output Type = PNP
Detection Range = 5 mm
Terminal Type = 4-Pin M12 Connector
Supply Voltage = 10 → 30 V DC
Length = 83.5mm
Switching Frequency = 50 Hz
Maximum DC Voltage = 30V
Switching Current = 200 mA
Shielding = Unshielded
Standards Met = CE, cUL

 
Part Number
146-6758 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,871.29

฿ 3,247.69

MAGNETIC CURRENT SENSOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 146-6758 in the RS PRO M18 x 1 Capacitive Proximity Sensor - Barrel, PNP Output, 5 mm Detection, IP67 series.