1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel

INDUCTIVE PROXIMITY SENSOR

RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,544.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Sensor Technology = Inductive
Body Style = Barrel
Output Type = PNP
Detection Range = 4 mm
Terminal Type = 4-Pin M12 Connector
Supply Voltage = 10 → 30 V DC
Length = 45mm
Mounting Type = Flush
Housing Material = Stainless Steel

 
Part Number
2066137 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,544.43

฿ 1,696.37

INDUCTIVE PROXIMITY SENSOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2066137 in the RS PRO M12 x 1 Inductive Proximity Sensor - Barrel, PNP Output, 4 mm Detection, IP68, Stainless Steel series.