1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68

MAGNETIC CURRENT SENSOR

RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,067.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Sensor Technology = Inductive
Body Style = Block
Output Type = PNP-NO
Detection Range = 40 mm
Terminal Type = M20 Gland
Supply Voltage = 10 → 30 V DC
Length = 114mm
Width = 40mm
Depth = 40mm
Maximum DC Voltage = 30V
Mounting Type = Non Flush
Switching Current = 200 mA
Housing Material = Plastic
Reverse Polarity Protection = Yes

 
Part Number
208-279 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,067.17

฿ 4,711.68

MAGNETIC CURRENT SENSOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 208-279 in the RS PRO Inductive Proximity Sensor - Block, PNP Output, 40 mm Detection, IP68 series.