1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Stainless Steel Globe Valve, 1 in BSP 32 bar

STAINLESS STEEL GLOBE VALVE

RS PRO Stainless Steel Globe Valve, 1 in BSP 32 bar
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,259.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Connection = 1 in BSP
Maximum Working Pressure = 32 bar
Body Material = Stainless Steel
Connection Gender = Female
Thread Size = 1in
Thread Standard = BSP

 
Part Number
4992571 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,259.71

฿ 4,840.05

STAINLESS STEEL GLOBE VALVE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4992571 in the RS PRO Stainless Steel Globe Valve, 1 in BSP 32 bar series.