Brushless Motor, Driver Single Unit, BMU Series

Caution
Product Description
[Brand]Oriental Motor
[Power Supply Voltage]
・ Single-phase 100 to 120 V
・ Three-phase 200 to 240 V
・ Single-phase 200 to 240 / Three-phase 200 to 240 V
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method