1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepping Motors, CVD Series

Stepping Motors, CVD Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,453.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ DC power supply input driver for driving a stepper motor
・ Available for 2-phase stepping motors (bipolar drive / unipolar drive) and 5-phase stepper motors
・ Low vibration-designed driver is equipped with a microstepping function, enabling even lower vibration and noise drive

 
Part Number
CVD2B-KRSALE
CVD2BR-KRSALE
CVD5B-KRSALE
CVD5BR-KRSALE
CVD205-KSALE
CVD205B-KSALE
CVD205BR-KSALE
CVD206-KSALE
CVD206B-KSALE
CVD206BR-KSALE
CVD215-KSALE
CVD215B-KSALE
CVD215BR-KSALE
CVD223-KSALE
CVD223B-KSALE
CVD223BR-KSALE
CVD223F-KSALE
CVD223FB-KSALE
CVD223FBR-KSALE
CVD228-KSALE
CVD228B-KSALE
CVD228BR-KSALE
CVD242B-KSALE
CVD242BR-KSALE
CVD245B-KSALE
CVD245BR-KSALE
CVD503-KSALE
CVD503B-KSALE
CVD503BR-KSALE
CVD507-KSALE
CVD507B-KSALE
CVD507BR-KSALE
CVD512-KSALE
CVD512B-KSALE
CVD512B-KSCSALE
CVD512BR-KSALE
CVD512BR-KSCSALE
CVD514-KSALE
CVD514B-KSALE
CVD514BR-KSALE
CVD518-KSALE
CVD518B-KSALE
CVD518B-KSCSALE
CVD518BR-KSALE
CVD518BR-KSCSALE
CVD524-KSALE
CVD524B-KSALE
CVD524B-KSCSALE
CVD524BR-KSALE
CVD524BR-KSCSALE
CVD528B-KSALE
CVD528BR-KSALE
CVD538B-KSALE
CVD538BR-KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Driver Type Motor Drive Current (Factory Setting) Driver Shape identification

฿ 7,468.33

฿ 5,761.07

MOTOR CONTROLLER 1 Piece(s) 23 Day(s) Two-phaseRS-485 communication type0.5 ~ 2.8A/phaseWith mounting plate-

฿ 7,468.33

฿ 5,761.07

2PHASE STEPPING DRIVER (DC) 1 Piece(s) 22 Day(s) Two-phase2-Phase, Built-in Controller-Board Type with Mounting Plate (Right-Angle Type)-

฿ 7,931.67

฿ 6,118.49

MOTOR CONTROLLER 1 Piece(s) 23 Day(s) Five-phase Built-in Controller0.6 ~ 3.0A/phaseWith mounting plate-

฿ 7,931.67

฿ 6,118.49

MOTOR CONTROLLER 1 Piece(s) 23 Day(s) Five-phase Built-in Controller0.6 ~ 3.0A/phaseRight angle with mounting plate-

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type0.5A/phaseWithout mounting plate-

฿ 5,651.67

฿ 4,359.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type0.5A/phaseWith mounting plate-

฿ 5,651.67

฿ 4,359.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type0.5A/phaseRight angle with mounting plate-

฿ 5,453.33

฿ 4,206.70

ORIENTALMOTOR 1 Piece(s) 18 Day(s) Two-phasePulse train input type0.6A/phaseWithout mounting plate-

฿ 5,651.67

฿ 4,359.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type0.6A/phaseWith mounting plate-

฿ 5,651.67

฿ 4,359.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type0.6A/phaseRight angle with mounting plate-

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type1.5A/phaseWithout mounting plate-

฿ 5,651.67

฿ 4,359.70

STEPPING MOTOR OPTION 1 Piece(s) Same day Two-phasePulse train input type1.5A/phaseWith mounting plate-

฿ 5,651.67

฿ 4,359.70

STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type1.5A/phaseRight angle with mounting plate-

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.3A/phaseWithout mounting plate-

฿ 5,651.67

฿ 4,359.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.3A/phaseWith mounting plate-

฿ 5,651.67

฿ 4,359.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.3A/phaseRight angle with mounting plate-

฿ 5,453.33

฿ 4,206.70

ORI 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.3A/phaseWithout mounting plate-

฿ 5,651.67

฿ 4,359.70

ORIENTALMOTOR 1 Piece(s) 8 Day(s) Two-phasePulse train input type2.3A/phaseWith mounting plate-

฿ 5,651.67

฿ 4,359.70

MOTOR CONTROLLER 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.3A/phaseRight angle with mounting plateF

฿ 5,453.33

฿ 4,206.70

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.8A/phaseWithout mounting plate-

฿ 5,651.67

฿ 4,359.70

STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type2.8A/phaseWith mounting plate-

฿ 5,651.67

฿ 4,359.70

STEPPING MOTOR OPTION 1 Piece(s) 8 Day(s) Two-phasePulse train input type2.8A/phaseRight angle with mounting plate-

฿ 6,378.33

฿ 4,920.24

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type4.2A/phaseWith mounting plate-

฿ 6,378.33

฿ 4,920.24

ORIENTALMOTOR 1 Piece(s) 18 Day(s) Two-phasePulse train input type4.2A/phaseRight angle with mounting plate-

฿ 6,378.33

฿ 4,920.24

STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Two-phasePulse train input type4.5A/phaseWith mounting plate-

฿ 6,378.33

฿ 4,920.24

ORIENTALMOTOR 1 Piece(s) 18 Day(s) Two-phasePulse train input type4.5A/phaseRight angle with mounting plate-

฿ 5,915.00

฿ 4,562.83

ORIENTALMOTOR 1 Piece(s) 18 Day(s) Five-phasePulse train input type0.35A/phaseWithout mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type0.35A/phaseWith mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type0.35A/phaseRight angle with mounting plate-

฿ 5,915.00

฿ 4,562.83

ORIENTALMOTOR 1 Piece(s) 18 Day(s) Five-phasePulse train input type0.75A/phaseWithout mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type0.75A/phaseWith mounting plate-

฿ 6,113.33

฿ 4,715.82

STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type0.75A/phaseRight angle with mounting plate-

฿ 5,915.00

฿ 4,562.83

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.2A/phaseWithout mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.2A/phaseWith mounting plate-

฿ 7,468.33

฿ 5,761.07

ORIENTALMOTOR 1 Piece(s) 23 Day(s) Five-phaseSC type1.2A/phaseWith mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.2A/phaseRight angle with mounting plate-

฿ 7,468.33

฿ 5,761.07

ORIENTALMOTOR 1 Piece(s) 23 Day(s) Five-phaseSC type1.2A/phaseRight angle with mounting plate-

฿ 5,915.00

฿ 4,562.83

ORIENTALMOTOR 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.4A/phaseWithout mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.4A/phaseWith mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.4A/phaseRight angle with mounting plate-

฿ 5,915.00

฿ 4,562.83

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.8A/phaseWithout mounting plate-

฿ 6,113.33

฿ 4,715.82

STEPPING MOTOR OPTION 1 Piece(s) 17 Day(s) Five-phasePulse train input type1.8A/phaseWith mounting plate-

฿ 7,468.33

฿ 5,761.07

ORIENTALMOTOR 1 Piece(s) 23 Day(s) Five-phaseSC type1.8A/phaseWith mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type1.8A/phaseRight angle with mounting plate-

฿ 7,468.33

฿ 5,761.07

ORIENTALMOTOR 1 Piece(s) 23 Day(s) Five-phaseSC type1.8A/phaseRight angle with mounting plate-

฿ 5,915.00

฿ 4,562.83

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type2.4A/phaseWithout mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type2.4A/phaseWith mounting plate-

฿ 7,468.33

฿ 5,761.07

ORIENTALMOTOR 1 Piece(s) 23 Day(s) Five-phaseSC type2.4A/phaseWith mounting plate-

฿ 6,113.33

฿ 4,715.82

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type2.4A/phaseRight angle with mounting plate-

฿ 7,468.33

฿ 5,761.07

ORIENTALMOTOR 1 Piece(s) 23 Day(s) Five-phaseSC type2.4A/phaseRight angle with mounting plate-

฿ 6,808.33

฿ 5,251.26

STEPPING MOTOR OPTION 1 Piece(s) Same day Five-phasePulse train input type2.8A/phaseWith mounting plate-

฿ 6,808.33

฿ 5,251.26

MOTOR CONTROLLER 1 Piece(s) 18 Day(s) Five-phasePulse train input type2.8A/phaseRight angle with mounting plate-

฿ 6,808.33

฿ 5,251.26

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type3.8A/phaseWith mounting plate-

฿ 6,808.33

฿ 5,251.26

ORI STEPPING MOTOR OPTION 1 Piece(s) 18 Day(s) Five-phasePulse train input type3.8A/phaseRight angle with mounting plate-

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications