1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Shaft CS Type for Bidirectional Rotation and Remote Control (Slide Bearing) (Part Number)

FLEX SHAFT (BOTH ROTATION)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

OILES metal (bushing) is used for the bearing.
Basically for manual rotation (remote control).
[Features]
・ The structure other than the inner shaft is exactly the same as the DS type, so its cost is low and it is durable
・ Allowable transmission torque drops only to 80% even when rotating counterclockwise

Part Number
CS-08FF-[86-5000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

FLEX SHAFT (BOTH ROTATION) 1 Piece(s) Quote 86 ~ 5000

Loading...

  1. 1

Basic Information

Allowable Torque Range(N•m) 1.01~3.00 Outer Dia. A(Ø) 28 Features High accuracy / High durability / Vibration Absorption
Application Standard Type Flex Type Max. Rotational Speed Range(r/min) Less than 100
Body Material Hard steel wire Allowable Torque(N•m) 1.666 Maximum Rotational Speed(r/min) 100
Allowable Lateral Misalignment(mm) 4,610 Allowable Angular Misalignment(deg) 180 Core Nominal Diameter 8
The format of drive side shaft end Round Hole Driven Shaft End Type Round Hole Power Transmission Symbol C
Bearing Form Plain Bearing Allowable Eccentricity Range Details(mm) 120 to 4,610