1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Fence, Double Door Set, With Casters (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39,527.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.
  • The width of the opening is 2,000 mm.

Product Description

[Features]
・ Double door set for safety fence. Necessary parts are also included and no design is required.
・ This type is a set of casters for doors.

Part Number
SF-W-DR-CAS-MF30
SF-W-DR-CAS-PA3
SF-W-DR-CAS-PET3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPanel / Center Material Shape Panel / Center Material Quality Panel / Center Material Thickness / Wire Diameter

฿ 39,527.09

SEKISUI SAFETY FENCE DOOR 1 Piece(s) 15 Day(s) Wire meshIron2.3

฿ 46,377.71

SEKISUI SAFETY FENCE DOOR 1 Piece(s) 15 Day(s) Sheet Metal / Composite PlateAluminum-

฿ 40,269.78

SEKISUI SAFETY FENCE DOOR 1 Piece(s) 15 Day(s) Resin PanelPET-

Loading...

  1. 1

Basic Information

Shipping form Assembly type Height(mm) 2145 Width(mm) 2072
Frame / Column Type Aluminum Extrusion Lower Leg Portion Height(mm) 110 Frame / Column Color Silver
Door / Sliding Door Type Type of Doors