(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
SEKISUI JUSHI
From: ฿ 10,523.11 |
---|
Days to Ship: 10 Day(s) |
SEKISUI JUSHI
From: ฿ 38,358.52 |
---|
Days to Ship: 15 Day(s) |
Safety Fence, Clear Panel Type
SEKISUI JUSHI
From: ฿ 10,323.26 |
---|
Days to Ship: 10 Day(s) |
NABESEI
From: ฿ 11,413.20 |
---|
Days to Ship: 16 Day(s) |
SEKISUI JUSHI
From: ฿ 14,595.50 |
---|
Days to Ship: 15 Day(s) |
NABESEI
From: ฿ 14,850.58 |
---|
Days to Ship: 16 Day(s) |
SEKISUI JUSHI
From: ฿ 35,060.82 |
---|
Days to Ship: 15 Day(s) |
Safety Fence, Insect-Proof Type
SEKISUI JUSHI
From: ฿ 18,652.77 |
---|
Days to Ship: 15 Day(s) |
Safety Fence, Double Door Set, With Casters
SEKISUI JUSHI
From: ฿ 39,527.09 |
---|
Days to Ship: 15 Day(s) |
Safety Fence, Aluminum Composite Plate Type
SEKISUI JUSHI
From: ฿ 13,674.52 |
---|
Days to Ship: 10 Day(s) |
SEKISUI JUSHI
From: ฿ 26,132.69 |
---|
Days to Ship: 15 Day(s) |
SEKISUI JUSHI
From: ฿ 16,429.06 |
---|
Days to Ship: 15 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Panel / Center Material Shape |
Shipping form |
Height(mm) |
Panel / Center Material Quality |
Width(mm) |
Panel / Center Material Thickness / Wire Diameter |
Frame / Column Type |
Lower Leg Portion Height(mm) |
Frame / Column Color |
Door / Sliding Door Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SEKISUI JUSHI | SEKISUI JUSHI | SEKISUI JUSHI | NABESEI | SEKISUI JUSHI | NABESEI | SEKISUI JUSHI | SEKISUI JUSHI | SEKISUI JUSHI | SEKISUI JUSHI | SEKISUI JUSHI | SEKISUI JUSHI |
Product Series | ||||||||||||
From | ฿ 10,523.11 | ฿ 38,358.52 | ฿ 10,323.26 | ฿ 11,413.20 | ฿ 14,595.50 | ฿ 14,850.58 | ฿ 35,060.82 | ฿ 18,652.77 | ฿ 39,527.09 | ฿ 13,674.52 | ฿ 26,132.69 | ฿ 16,429.06 |
Days to Ship | 10 Day(s) | 15 Day(s) | 10 Day(s) | 16 Day(s) | 15 Day(s) | 16 Day(s) | 15 Day(s) | 15 Day(s) | 15 Day(s) | 10 Day(s) | 15 Day(s) | 15 Day(s) |
Panel / Center Material Shape | Wire mesh | Wire mesh / Resin Panel / Sheet Metal / Composite Plate | Resin Panel | Sheet Metal / Composite Plate | Wire mesh / Resin Panel / Sheet Metal / Composite Plate | Sheet Metal / Composite Plate | Wire mesh / Resin Panel | Resin Panel | Wire mesh / Resin Panel / Sheet Metal / Composite Plate | Sheet Metal / Composite Plate | Resin Panel / Sheet Metal / Composite Plate | Resin Panel |
Shipping form | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type |
Height(mm) | 2,100 | 2160 | 2,100 | 1,800 ~ 2,100 | 2,100 | 2,100 | 2145 | 2,100 | 2145 | 2,100 | 2000 | 2,100 |
Panel / Center Material Quality | Iron | Iron / Aluminum / PET | PET / Polycarbonate (PC) | Aluminum | Iron / Aluminum / PET | Aluminum | Iron / PET | PET | Iron / Aluminum / PET | Aluminum | Aluminum / PET | Polycarbonate (PC) |
Width(mm) | 1000 | 2000 | 1000 | 800 | 1000 | 1050 | 2072 | 1000 | 2072 | 1000 | 1000 | 1000 |
Panel / Center Material Thickness / Wire Diameter | 2.3 | 2.3 | 5 | - | 2.3 | - | 2.3 | 5 | 2.3 | - | 15 | 5 |
Frame / Column Type | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion | Aluminum Extrusion |
Lower Leg Portion Height(mm) | 110 | 85 | 110 | 0 | 110 | 0 | 110 | 110 | 110 | 110 | - | 110 |
Frame / Column Color | Silver | Silver | Silver | Yellow | Silver | Yellow | Silver | Silver | Silver | Silver | Silver | Silver |
Door / Sliding Door Type | NA | Sliding Door Type | NA | Type of Doors | Type of Doors | Sliding Door Type | Type of Doors | NA | Type of Doors | NA | NA | NA |
Loading...
How can we improve?
How can we improve?