1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Escape Finger

SUS ESCAPE FINGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 529.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a part that can be used for a karakuri cutting mechanism with a roller at the tip.

 
Part Number
GFW-294
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 529.10

SUS ESCAPE FINGER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Extruded Material + Polyacetal Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-294 in the Escape Finger series.