(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Embedded pressure gauge, space-saving design. (Standard pressure gauge can also be selected)
・ High stability due to internal lock feature.
・ Improved operability and excellent pressure characteristics.
・ In addition to standard type, low pressure type can be selected. (Maximum adjusting pressure: 0.4 MPa)
・ Superb ability to remove solid contaminants and supersaturated moisture. (Depending on filtration rate)
・ 2 types of micron rating of 5 μm and 40 μm can be used.
・ Various variations.
・ Mounting with a bracket can be selected.
Part Number |
---|
GAFR20008AS |
GAFR20008S |
GAFR20008SJW |
GAFR20008SW |
GAFR30008SN |
GAFR30010S |
GAFR40010S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection Dia. | Filter, Filtration Level | Drain Cock | Pressure Gauge | Bracket | Case Capacity (cc) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 810.00 | F.R.L UNIT | 1 Piece(s) | Same day | 10 | [Rc1/4] Rc1/4 | 40μm | Auto | With Standard Pressure Tester | With Bracket | 25 | ||
฿ 704.39 | F.R.L UNIT | 1 Piece(s) | 5 Day(s) | - | [Rc1/4] Rc1/4 | 40μm | Auto / Manual | With Standard Pressure Tester | With Bracket | 25 | ||
฿ 820.47 | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | [Rc1/4] Rc1/4 | 5μm | Auto / Manual | With Standard Pressure Tester | No bracket | 25 | ||
฿ 844.19 | F.R.L UNIT | 1 Piece(s) | 8 Day(s) | - | [Rc1/4] Rc1/4 | 5μm | Auto / Manual | With Standard Pressure Tester | With Bracket | 25 | ||
฿ 611.00 | F.R.L UNIT | 1 Piece(s) | 21 Day(s) | 10 | [Rc1/4] Rc1/4 | 40μm | Auto / Manual | No (With Pressure Port Plug) | With Bracket | 60 | ||
฿ 835.53 | F.R.L UNIT | 1 Piece(s) | 5 Day(s) | - | [Rc3/8] Rc3/8 | 40μm | Auto / Manual | With Standard Pressure Tester | With Bracket | 60 | ||
฿ 1,506.98 | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | [Rc3/8] Rc3/8 | 40μm | Auto / Manual | With Standard Pressure Tester | With Bracket | 100 |
Loading...
Regulator Unit Combination | Filter Regulator | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Relief Mechanism | Non-relief | Flow Direction | Standard Flow (Right→Left) | Cup material | PC |
Type | Standard type | Check valve | Without check valve |
How can we improve?
How can we improve?