1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Distributor block, FR Series (Part Number)

Distributor block, FR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 786.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Distributor block, FR Series

Distributor block, FR Series
No. of supply lines: 2, including one sealed with a blanking plug
No. of outlets: 8
Material: Die-cast aluminium
Note on materials: RoHS-compliant

Specifications

Manufacturer
no.
Product codePneumatic connectionNominal size
[mm]
Weight
[g]
Female thread 1Female thread 2
2077FR-8-XG3/8G1/88.6135

Dimension

Product codeB1B2D1D2D5
?
D6
?
H1H2H3L1L2L3L4
FR-8-x4026G3/8G1/8116.630156.811422.523100
Part Number
FR-4-1/4
FR-8-1/4
FR-8-1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Nominal width
(mm)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
No. of outlets Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 786.33

PNEUMATIC PIPE FITTINGS 1 Piece(s) 8 Day(s) ------------2960-

฿ 2,915.85

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 7 Day(s) Die-cast aluminum11.5016-10608Internal thread G1/2Internal thread G1/414Compressed air as per ISO 8573-1:2010 [7:-:-]0 - No corrosion stress2078230

฿ 2,202.58

PNEUMATIC PIPE FITTINGS 1 Piece(s) 7 Day(s) Die-cast aluminum8.6016-10608Internal thread G3/8Internal thread G1/812.5Compressed air as per ISO 8573-1:2010 [7:-:-]0 - No corrosion stress2077135

Loading...

  1. 1