1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Gripping Force Hand, HHC Series (Part Number)

Large Gripping Force Hand, HHC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large gripping force hand with a space-saving design.

[Features]
・ Compact and weight reduced due to the adoption of an oval piston.
・ High gripping force and long stroke have been achieved by the direct drive method.
・ By adopting a T-shaped slide guide that is resistant to impact, long jaws are also supported.
・ It is also compatible with cutting oil resistant sensors.

Part Number
HHC-50AS
HHC-63AS-ET2S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOpen Dimension L1
(mm)
Closed Dimension L2
(mm)
Size Sensor Symbol Sensor Qty.

฿ 50,621.00

KONDO HAND HHC 1 Piece(s) 26 Day(s) 654550ASNone-

฿ 61,725.92

KONDO HAND HHC 1 Piece(s) 26 Day(s) 674163ASET2: Non-contact 2-coreS2: 2

Loading...

  1. 1

Basic Information

Number of Fingers 2 pcs. Main Body Shape Square type Gripping Methods Inserted Chuck Type / Chuck Type of Opening
Operation Method Double Acting Type Main Body Environment, Applications Standard
Additional Functions No Stroke Adjustment Mechanism No