1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Hold Down Clamps 237

Horizontal Hold Down Clamps 237
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,351.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Destaco’s 237 Series horizontal hold down clamps feature a low profile design, availability in stainless steel, and optimal handle clearance in the open position. These clamps are used in assembly, fixture checking, and welding.

 
Part Number
237-U
237-UB
237-USS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material

฿ 1,351.17

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Steel

฿ 1,584.70

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) -

฿ 9,820.66

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 20 Day(s) Stainless Steel

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 3340 Arm Height H(mm) 42.3
Arm Length L(mm) 101.5 Clamp bar opening (+10°)(°) 93 Handle opening (+10°)(°) 59
Toggle lock plus No Clamp arm style U-Bar Handle Horizontal