(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It supports food manufacturing. Food grade (NSF H1) is used for the lubricant oil for the flow path and sliding parts to eliminate pollution concerns. Space-saving compact size quick-connect fitting for pneumatic piping.
[Features]
・ New joint series that has achieved a significant reduction in piping space.
・ V-shaped seal is used for the tube insertion seal to enable smooth insertion and secure sealing.
・ The elbow union type is rotatable, making piping work and piping removal work easy.
・ A flame-retardant white body that fits a comfortable working environment, and electroless nickel plating is used for the brass part.
・ The GW Series uses flame-retardant resin (equivalent to UL94 standard V-0) for the body and push ring.
[Applications]
・ As pneumatic pipe, tube fittings, single-action joints, air fittings, resin fittings, universal elbows.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Applicable Fluids | Screw Mounting, Direction | Main Body | Types | Elbows | Union, Equal Dia. | Hammered Nipple | Union, Unequal Dia. | Screw Mounting, Multipoint | Application | Gasket | For Swivel Parts, Rotary Equipment Parts | Other Shapes | Branch A | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Pipe connection port diameter 2 female screw | Applicable Tube O.D.1 (mm) | Connection joint diameter 1 (mm) | Other Combinations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 562.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | - | - | - | - | One-Touch Coupling Related Parts | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 6 | - | None | ||
฿ 708.62 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | - | - | - | - | One-Touch Coupling Related Parts | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 10 | - | None | ||
฿ 1,722.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/4 | - | - | - | None | ||
฿ 1,906.37 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | None | ||
฿ 2,450.95 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 3/8 | - | - | - | None | ||
฿ 976.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | - | - | - | - | - | None | ||
฿ 926.67 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | 1/8 | - | - | - | None | ||
฿ 979.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | 1/4 | - | - | - | None | ||
฿ 981.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | M | M5 | - | - | - | None | ||
฿ 1,279.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | For Oscillating Parts、 Rotary Parts | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Swivel Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | - | -10~60 | 4 | - | M | M5 | - | - | - | turn | ||
฿ 1,039.14 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | - | - | - | - | - | None | ||
฿ 1,868.32 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | For Oscillating Parts、 Rotary Parts | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | 2-Port Swivel Elbows | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | 2-Port Swivel Elbows | -10~60 | 6 | - | R | 1/8 | - | - | - | 2 turns | ||
฿ 954.96 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/8 | - | - | - | None | ||
฿ 1,305.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Long Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/8 | - | - | - | Long | ||
฿ 1,410.78 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | For Oscillating Parts、 Rotary Parts | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Swivel Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | - | -10~60 | 6 | - | R | 1/8 | - | - | - | turn | ||
฿ 1,019.83 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/4 | - | - | - | None | ||
฿ 1,371.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Long Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/4 | - | - | - | Long | ||
฿ 1,171.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 3/8 | - | - | - | None | ||
฿ 1,032.19 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | M | M5 | - | - | - | None | ||
฿ 1,255.39 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | For Oscillating Parts、 Rotary Parts | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Swivel Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | - | -10~60 | 6 | - | M | M5 | - | - | - | turn | ||
฿ 1,122.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | - | - | - | - | - | None | ||
฿ 1,110.44 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/8 | - | - | - | None | ||
฿ 1,456.35 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Long Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/8 | - | - | - | Long | ||
฿ 1,596.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | For Oscillating Parts、 Rotary Parts | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Swivel Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | - | -10~60 | 8 | - | R | 1/8 | - | - | - | turn | ||
฿ 1,231.17 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | None | ||
฿ 1,517.88 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Long Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | Long | ||
฿ 1,197.80 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 3/8 | - | - | - | None | ||
฿ 1,446.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | - | - | - | - | - | None | ||
฿ 1,408.39 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 1/8 | - | - | - | None | ||
฿ 1,411.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 1/4 | - | - | - | None | ||
฿ 1,905.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | For Oscillating Parts、 Rotary Parts | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Swivel Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | - | -10~60 | 10 | - | R | 1/4 | - | - | - | turn | ||
฿ 1,463.71 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 3/8 | - | - | - | None | ||
฿ 1,948.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Long Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 3/8 | - | - | - | Long | ||
฿ 1,474.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 1/2 | - | - | - | None | ||
฿ 1,581.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | - | - | - | - | - | None | ||
฿ 1,477.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | R | 1/4 | - | - | - | None | ||
฿ 1,729.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | R | 3/8 | - | - | - | None | ||
฿ 1,846.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | R | 1/2 | - | - | - | None | ||
฿ 2,330.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Long Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | R | 1/2 | - | - | - | Long | ||
฿ 3,271.29 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 16 | - | - | - | - | - | - | None | ||
฿ 3,396.38 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 16 | - | R | 3/8 | - | - | - | None | ||
฿ 3,698.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 16 | - | R | 1/2 | - | - | - | None | ||
฿ 3,782.98 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | Manifolds (Double, Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | 10 | R | 3/8 | - | - | - | Double | ||
฿ 3,588.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with different diameters | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | - | [Unequal Dia. Triple] Different Diameter Triple | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | 10 | - | - | - | - | - | None | ||
฿ 3,537.28 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with different diameters | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | - | Manifolds (Double) | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | 12 | - | - | - | - | - | Double | ||
฿ 1,153.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Other shapes | Air | - | Polybutylene Terephthalate | One-Touch Coupling Related Parts | - | - | - | - | - | Foods・Drug-Related | Standard (NBR) | - | Others | - | -10~60 | 6 | 6 | L Type Plug | - | - | - | - | None | ||
฿ 1,270.02 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Other shapes | Air | - | Polybutylene Terephthalate | One-Touch Coupling Related Parts | - | - | - | - | - | Foods・Drug-Related | Standard (NBR) | - | Others | - | -10~60 | 8 | 8 | L Type Plug | - | - | - | - | None | ||
฿ 1,445.15 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Other shapes | Air | - | Polybutylene Terephthalate | One-Touch Coupling Related Parts | - | - | - | - | - | Foods・Drug-Related | Standard (NBR) | - | Others | - | -10~60 | 10 | 10 | L Type Plug | - | - | - | - | None | ||
฿ 2,477.77 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Other shapes | Air | - | Polybutylene Terephthalate | One-Touch Coupling Related Parts | - | - | - | - | - | Foods・Drug-Related | Standard (NBR) | - | Others | - | -10~60 | 10 | 12 | C-Shaped Plug | - | - | - | - | None | ||
฿ 1,685.92 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Other shapes | Air | - | Polybutylene Terephthalate | One-Touch Coupling Related Parts | - | - | - | - | - | Foods・Drug-Related | Standard (NBR) | - | Others | - | -10~60 | 12 | 12 | L Type Plug | - | - | - | - | None | ||
฿ 1,009.16 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Straight] Straight | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | - | - | - | - | - | None | ||
฿ 686.29 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | 1/8 | - | - | - | None | ||
฿ 869.49 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Direction | Air | Female Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | - | 1/8 | - | - | Female | ||
฿ 727.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | 1/4 | - | - | - | None | ||
฿ 733.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | M | M5 | - | - | - | None | ||
฿ 943.50 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Other shapes | Air | - | Polybutylene Terephthalate | - | - | - | - | - | - | Foods・Drug-Related | Standard (NBR) | - | Unequal DIA. Connection Plugs | - | -10~60 | - | 4 | - | - | - | - | 6 | None | ||
฿ 709.73 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/8 | - | - | - | None | ||
฿ 925.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Direction | Air | Female Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | - | 1/8 | - | - | Female | ||
฿ 738.25 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/4 | - | - | - | None | ||
฿ 978.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Direction | Air | Female Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | - | 1/4 | - | - | Female | ||
฿ 847.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 3/8 | - | - | - | None | ||
฿ 758.49 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | M | M5 | - | - | - | None | ||
฿ 747.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | M | M5 | - | - | - | Round shape | ||
฿ 791.67 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/8 | - | - | - | None | ||
฿ 811.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | None | ||
฿ 886.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | Round shape | ||
฿ 872.28 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 3/8 | - | - | - | None | ||
฿ 1,332.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Straight] Straight | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | - | - | - | - | - | None | ||
฿ 1,695.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | Bulkhead | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | - | - | - | - | - | Bulkhead | ||
฿ 945.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 1/8 | - | - | - | None | ||
฿ 1,005.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 1/4 | - | - | - | Round shape | ||
฿ 1,833.65 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Partition Female | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | - | 3/8 | - | - | Partition Female | ||
฿ 954.05 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | R | 3/8 | - | - | - | None | ||
฿ 1,354.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Direction | Air | Female Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | R | - | 3/8 | - | - | Female | ||
฿ 1,118.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Union with different diameters | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | - | [Unequal Dia. Union Straight] Different Diameter Union Straight | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | 8 | - | - | - | - | - | None | ||
฿ 1,579.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with different diameters | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | - | [Unequal Dia. Union Straight] Different Diameter Union Straight | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | 12 | - | - | - | - | - | None | ||
฿ 1,453.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with different diameters | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | - | [Unequal Dia. Union Straight] Different Diameter Union Straight | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | 10 | - | - | - | - | - | None | ||
฿ 1,203.43 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Tees] Union Tees | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | - | - | - | - | - | None | ||
฿ 1,254.83 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Tees] Union Tees | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | - | - | - | - | - | None | ||
฿ 1,353.08 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Tees] Tee | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 1/8 | - | - | - | None | ||
฿ 1,413.43 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Branch Tees] Shape D cheese | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 1/4 | - | - | - | Shape D | ||
฿ 1,411.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Tees] Tee | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 1/4 | - | - | - | None | ||
฿ 1,431.44 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Tees] Union Tees | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | - | - | - | - | - | None | ||
฿ 1,538.86 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Branch Tees] Shape D cheese | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 1/8 | - | - | - | Shape D | ||
฿ 1,539.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Tees] Tee | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 1/8 | - | - | - | None | ||
฿ 1,603.35 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Tees] Tee | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | None | ||
฿ 1,684.37 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Branch Tees] Shape D cheese | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 3/8 | - | - | - | Shape D | ||
฿ 1,577.16 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Tees] Union Tees | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | - | - | - | - | - | None | ||
฿ 2,134.98 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Tees] Union Tees | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | - | - | - | - | - | None | ||
฿ 2,241.50 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 46 Day(s) | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | [Tees] Tee | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | - | - | R | 3/8 | - | - | - | None |
Loading...
How can we improve?
How can we improve?