1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Din Rail Top Hat

MNX ENCLOSURES

Din Rail Top Hat
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 279.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MNX Enclosures are light grey (RAL 7035), with a flammability rating of UL94-V2. Termperature range of the enclosure material is -40 → +120 °C, (+80 °C for continuous use).
Enclosures for housing electronic systems and components
Unique fixing pod arrangements allow three separate mounting options, including ready moulded guides for quick installation of PCBs
Lid centre recessed for mounting membrane keypads
Good chemical resistance
IP67 rating
Choice of Light Grey or Smoked Transparent lids
Chassis plates and mounting brackets available separately

Part Number
188-2207 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 279.87

฿ 197.56

MNX ENCLOSURES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Length 225mm Height 7.5mm
Width 35mm Compatibility Top Hat

Please check the type/dimensions/specifications of the part 188-2207 in the Din Rail Top Hat series.