(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of superior quality pan head machine screws with a metric thread. The fully threaded fixings have a slotted drive type allowing for easy tightening with a flat blade screwdriver. Fixings can be mated with pre-tapped holes or through hole when used with threaded nuts. A2 grade, type 304 stainless steel fixings are available in an array of lengths and thread sizes to suit almost any application. • Food processing and brewing equipment• Domestic appliances• Building fasteners and fixings• Medical equipment• Non-salt water marine applications
Part Number |
---|
130-606 |
130-662 |
526-928 |
914-1585 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Pitch | Thread Size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 456.95 ฿ 322.56 | MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 16mm | 0.45 | M2.5 | ||
฿ 584.11 ฿ 412.32 | MACHINE SCREWS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 30mm | 0.8 | M5 | ||
฿ 497.71 ฿ 351.33 | MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 6mm | 0.45 | M2.5 | ||
฿ 563.60 ฿ 397.85 | MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 8mm | 0.7 | M4 |
Loading...
Material | Stainless Steel | Head Shape | Pan | Stainless Steel Type | A2 304 |
---|---|---|---|---|---|
Drive Type | Slot |
How can we improve?
How can we improve?