1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Flat Washer 【100 Pieces Per Package】

Plain Flat Washer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 402.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro pan head sems screw made of steel with bright zinc plating for corrosion resistance. This sems screw consists of a pan headed pozidriv screw with integral captive washer for easy and quick installation.
Plain washer Easier and quicker to install than separate screws and washers
Bright Zinc Finish

 
Part Number
278-865SALE
278-916SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Thread Size

฿ 402.23

฿ 283.93

PLAIN FLAT WASHER 1 Pack(s)

100 Pieces Per Package

8 Day(s) 106mmM4

฿ 747.52

฿ 527.67

PLAIN FLAT WASHER 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1010mmM5

Loading...

  1. 1

Basic Information

Finish Bright Zinc Plated Material Steel Head Shape Pan
Drive Type Pozidriv Washer Type Plain