(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of superior quality countersunk machine screws with a metric thread. The fully threaded fixings have a countersunk head, when used with a pre-drilled hole provides flush finish. A4 grade, type 316 (also known as Marine grade) stainless steel fixings are available in an array of lengths and thread sizes to suit almost any application. • Swimming pools• Chemical plants• Boat deck fittings• Dairy equipment• Medical sterilising equipment• Sewerage treatment plants
Part Number |
---|
158-3562 |
158-3578 |
158-3584 |
158-3590 |
914-1942 |
914-1949 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Pitch | Drive Type | Thread Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 402.40 ฿ 284.05 | COUNTERSUNK HEAD SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 6mm | 0.5 | Cross | M3 | ||
฿ 248.00 ฿ 175.06 | COUNTERSUNK HEAD SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 12mm | 0.5 | Pozidriv | M3 | ||
฿ 625.57 ฿ 441.59 | COUNTERSUNK HEAD SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 16mm | 0.5 | Pozidriv | M3 | ||
฿ 170.00 ฿ 120.00 | COUNTERSUNK HEAD SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 20mm | 0.5 | Cross | M3 | ||
฿ 342.01 ฿ 241.42 | COUNTERSUNK HEAD SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 8mm | 0.5 | Pozidriv | M3 | ||
฿ 574.37 ฿ 405.45 | COUNTERSUNK HEAD SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 10mm | 0.7 | Pozidriv | M4 |
Loading...
Material | Stainless Steel | Head Shape | Countersunk | Stainless Steel Type | A4 316 |
---|
How can we improve?
How can we improve?