(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machine screws are fully threaded and can be used in pre-tapped holes or used with conforming nuts and washers in through holes.Our RS professional quality bzp, cross recess, pan head machine screws have been designed to give you ease of assembly. • Plated zinc coating works as an effective barrier against the effects of wear, and helps prevent corrosion and abrasion • Coating process doesn’t involve any toxic materials • It is less expensive than zinc nickel plating • Highly extends lifespan of steel products
Part Number |
---|
908-7646 |
908-7649 |
908-7661 |
908-7687 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Pitch | Thread Size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 169.67 ฿ 119.75 | HEAD MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 10mm | 0.4 | M2 | ||
฿ 169.20 ฿ 119.44 | HEAD MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 5mm | 0.45 | M2.5 | ||
฿ 176.43 ฿ 124.54 | HEAD MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 8mm | 0.5 | M3 | ||
฿ 144.53 ฿ 102.02 | HEAD MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 8mm | 0.7 | M4 |
Loading...
Finish | Bright Zinc Plated | Material | Steel | Head Shape | Pan |
---|---|---|---|---|---|
Drive Type | Pozidriv |
How can we improve?
How can we improve?