1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VitonTM ’O’ Rings, Imperial sizes【50 Pieces Per Package】

VitonTM ’O’ Rings, Imperial sizes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 358.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O' ring seals available in a choice of three materials to suit different applications. All 'O' rings are supplied in bags of 50.,The Nitrile 'O' rings are available in both Metric and Imperial sizes. Imperial sizes are to BS1806, Metric sizes are to BS4518.
High temperature & oil resistance
Temperature range -15°C to +200°C
Excellent resistance to flame, weather, oxidation and ozone

 
Part Number
128-984SALE
129-088SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInside Diameter Thickness Outside Diameter

฿ 358.27

฿ 252.90

O RINGS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 102.9mm1.78mm6.35mm

฿ 929.69

฿ 656.27

O RINGS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1013.94mm2.62mm19.05mm

Loading...

  1. 1

Basic Information

Material Fluorocarbon Elastomer Type O-Ring Seal Maximum Operating Temperature +200°C
Minimum Operating Temperature -20°C