1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Metric O-Rings【50 Pieces Per Package】

NITRILE RUBBER METRIC O RINGS

Nitrile Rubber Metric O-Rings
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 277.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS Pro metric O-Rings made from Nitrile, the most widely used elastomer in the seal industry. These O-Rings have an excellent resistance to petroleum products and work well in either low or high temperatures. Nitrile is highly resistant to abrasion and is an ideal choice in most industries.
• Nitrile rubber material
• Hardness 70 shore A
• Continuous operating temperature -40°C to 110°C, short term to 135°C
• Resistant to mineral hydraulic oils and greases
• Tolerance BS4518

 
Part Number
128-805 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 277.72

฿ 196.04

NITRILE RUBBER METRIC O RINGS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Nitrile Rubber Type O-Ring Seal Inside Diameter 4.1mm
Maximum Operating Temperature +120°C Minimum Operating Temperature -30°C Thickness 1.6mm
Outside Diameter 7.3mm

Please check the type/dimensions/specifications of the part 128-805 in the Nitrile Rubber Metric O-Rings series.