1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring Gauge

O RING KIT

O-Ring Gauge
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,880.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The BS or AS size number of small O-rings can be found by matching them with the silhouettes along the sides of the gauge. Larger O-rings are placed around the two halves of the appropriate spindles at the top of the gauge. The slide is then extended until it is taut, and the BS or AS size number is shown in one of the small windows near the top of the main body.
Used to determine the size of standard BS1806 or AS-568 O-rings
Section size identified by using the slots at the top

 
Part Number
705-8961 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,880.64

฿ 3,253.92

O RING KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type O-Ring Gauge

Please check the type/dimensions/specifications of the part 705-8961 in the O-Ring Gauge series.